LED Lighting
CA-D series
White Bar Light 120 mm CA-DBW12W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBW12W | |||
Type | Bar Light | |||
LED color | White | |||
Diffusion plate | A diffusion plate is included with the CA-DBWxxW. The thickness of the diffusion plate is approximately 2 mm 0.08". | |||
Power consumption | 13.8 W | |||
Input voltage | 12 VDC | |||
Polarizing diffusion plate | OP-87975*1 | |||
Weight | Approx. 195 g | |||
*1 The included diffusion plate and polarizing diffusion plate cannot be used with the product at the same time. There may be air bubbles or foreign substances on the surface of the polarizing diffusion plate, but these have no effect on the image quality. Even if such substances are present, the product is still within the inspection standards, and these substances do not indicate that the product is defective. |