LED Lighting
CA-D series
Blue Bar Light 50 mm CA-DBB5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBB5 | |||
Type | Bar Light | |||
LED color | Blue | |||
Diffusion plate | OP-42283 | |||
Polarizing plate | OP-42281 | |||
Power consumption | 2.9 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 40 g |