LED Lighting
CA-D series
Recommended Replaceable Products: White Bar Light 120 mm - CA-DBW12W
Contact Us: 1-888-539-3623 Inquiry form
High-intensity, Large bar-type light 340mm Blue CA-DBB34H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBB34H | |||
Type | High-Intensity, Large Bar Lights | |||
LED color | Blue | |||
Power consumption | 18.4 W × 2 ch*1 | |||
Input voltage | 12 VDC | |||
Weight | Approx1050 g | |||
*1 Connect these models to both channels. |