Vision Sensor with Built-in AI
IV4 series
Display expansion unit IV4-DU10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-DU10 | |||
Compatible sensor | IV4 Series, IV3 Series, IV2 Series, IV Series | |||
Interface | Ethernet | RJ45 connector (1000BASE-T/100BASE-TX) *1 | ||
USB | A-type connector, 2 ports (for connection to HS-compatible mouse/third-party touch panel/memory expansion) | |||
Video output | HDMI output | 1 port (output resolutions*2 1280×720, 1920×1080) *3 | ||
VGA output (analog RGB output) | 1 port (output resolutions*2 1024 ×768, 1280×720, 1280×800, 1366×768) *3 | |||
Languages | English, Japanese, Chinese (Simplified) *4 | |||
Indicators | PWR, SENSOR, LINK/ACT | |||
Network function | VNC server*3 | |||
Expanded memory | USB memory stick/microSD card (microSD/microSDHC)*5 | |||
Installation | DIN mounting/VESA mount (OP)/Flat (screw-fixed) | |||
Power supply | Power voltage | 24 VDC +25%/-20% | ||
Power consumption | 1.2 A or less (at 19.2 V; at maximum USB current) | |||
Average power consumption | 5.4 W | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to +122°F (no freezing)*6 | ||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power Spectral Density: 0.033 G2/Hz for X, Y and Z directions | |||
Material | Main unit: PC. Ethernet connector: SUS/PA. HDMI connector: S50C + tin plating. VGA connector: Iron + nickel plating/PBT. USB | |||
Weight | Approx. 260 g 9.18 oz | |||
*1 Only for connection to IV4 Series/IV3 Series/IV2 series/IV series. |