Vision Sensor with Built-in AI
IV4 series
Control panel IV4-CP70
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-CP70 | |||
Display panel | 7-inch TFT Color LCD: 1024×600 (WSVGA) | |||
Compatible sensor | IV4 Series, IV3 Series, IV2 Series, IV Series | |||
Backlight | Method | White LED | ||
Duration | Approx. 50,000 hours (25°C 77°F) | |||
Interface | Touch panel | Analog resistive type | ||
Ethernet | M12 8-pin X-code connector (1000BASE-T/100BASE-TX)*1 | |||
USB | A-type connector: 1 port (HS compatible, for memory expansion/mouse connection) | |||
Languages | English, Japanese, Chinese (Simplified)*2 | |||
Network function | VNC server*3 | |||
Expanded memory | USB memory stick/microSD card (microSD/microSDHC)*4 | |||
Power supply | Power voltage | 24 VDC +25%/-20% | ||
Power consumption | 0.9 A or less (at 19.2 V) | |||
Average power consumption | 6.0 W | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing)*5 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Drop resistance | 1.3 m 4.3' over concrete (2 times, any direction) | |||
Vibration resistance | 10 to 500 Hz; Power Spectral Density: 0.033 G2/Hz for X, Y and Z directions | |||
Material | Case: PC. Power supply connector: Brass + nickel plating. Ethernet connector: Zinc alloy + nickel plating/LCP. USB connector cover: EPDM. Stylus: POM | |||
Weight | Main unit: Approx. 540 g 19.06 oz. With wall-mounting adaptor and stylus attached: Approx. 590 g 20.83 oz | |||
*1 Only for connection to IV4 Series/IV3 Series/IV2 series/IV series. |