Vision Sensor with Built-in AI
IV4 series
Applications Vision Sensor with Built-in AI IV4 series
Presence/Absence-Based Identification
Automotive/Metal industries Nut Presence Detection
Inspection is performed to determine whether a nut is attached to the panel. Presence checking can be performed for multiple locations using just one device.
Automotive/Metal industries O-Ring Presence Checking
Presence checking is performed for O-rings. The IV Series can check not only for the presence of targets but also whether targets are set correctly.
Packaging/Food/Pharmaceutical industries Label Presence Checking and Misalignment Detection
In addition to checking for the presence of labels, checking for proper label alignment is also possible.
Color-Based Identification
Automotive/Metal industries Injector Type Difference Checking
Injector product differentiation is possible based on color differences of the component parts. Tracking makes detection possible even if the detection position changes.
Electrical/Semiconductor industries Capacitor Orientation Detection
When differentiating between directional capacitors, accurate identification of differences that are not easy to spot with visual inspection is possible.
Electrical/Semiconductor industries Connector Cable Color Difference Check
Accurate detection is possible with a single unit even in locations where multiple sensors are required and there is the risk of target displacement.
Shape-Based Identification
Automotive/Metal industries O-Ring Type Difference Checking
Product type differentiation can be performed directly from the parts feeder with accurate identification of shape differences even in targets of the same size.
Automotive/Metal industries Gear Type Difference Checking
The IV Series can determine whether gears are set correctly by accurately identifying differences that are not easy to see with visual inspection.
Packaging/Food/Pharmaceutical industries Tube-Based Pharmaceutical Product Assembly Check
Identifying the different shapes of products even if the position or orientation varies makes it possible to ensure medical tubing is installed correctly.
Dimension/Edge-Based Identification
Automotive/Metal industries Assembly Gap Detection
To detect gaps during battery assembly, the width dimension is measured to determine whether the gap is within the acceptable specifications.
Automotive/Metal industries Gear Size Difference Checking
During gear transferring, the IV Series can determine if the gear is oriented correctly. Differentiating between gear sizes is also possible by looking at the inner diameter (dimension).
Automotive/Metal industries Piston Type Difference Checking
To check for different piston types, the number of grooves (edges) on the target product are counted.
OCR-Based Identification
Automotive/Metal industries Confirmation of Printing on Rubber Parts
The IV Series can check markings on rubber parts, and detection is stable even if the characters are the same color as the background.
Automotive/Metal industries Spark Plug Marking Checking
Reliably checking for marking on spark plugs is possible even for targets with troublesome surface conditions.
Electrical/Semiconductor industries Confirmation of Printing on Wafers
The IV Series can identify engraved characters on wafers and ensure reliable detection even with SEMI standard fonts.
Packaging/Food/Pharmaceutical industries Best-Before Date Printing Check
Checking expiration dates is possible even if the bag is tilted or wrinkled.
Count-Based Identification
Packaging/Food/Pharmaceutical industries PET Bottle Count Checking
The IV Series can check for missing PET bottles by counting the number of bottles in the case.
Packaging/Food/Pharmaceutical industries Quantity Check for Egg Shipments
Reliable counting of eggs passing on a conveyor is possible regardless of the position or orientation of the eggs.
3 pcs
0 pcs
Automotive/Metal industries Parts Check Before Oil Filter Assembly
Kitting inspections are possible to ensure the correct parts are included in packages, with accurate counting even if the position and orientation of the parts vary.