Vision Sensor with Built-in AI
IV3 series
Specs Vision Sensor with Built-in AI IV3 series
Compact model sensor amplifier
Model |
IV3-G120 |
|||
Image |
|
|||
Data Sheet (PDF) |
||||
Tools |
Available modes |
Standard mode / Sorting mode |
||
Tool with standard mode |
Learning, Outline, Color area *1, Area *2, Edge pixels, Color average *1, Brightness average *2, Width, Diameter, Edge presence, Pitch, OCR, |
|||
Number of tools |
Total: 65 tools *3 |
|||
Switch settings (programs) |
128 programs (when using SD card) / 32 programs (when not using SD card) |
|||
Image history |
Number of storable images |
100 images *4 |
||
Save conditions |
Selectable between NG only, NG and OK near threshold *5, and All *4 |
|||
Image data transfer |
Transfer destination |
Selectable between SD card, FTP server, and SFTP server |
||
Transfer format |
Selectable between bmp, jpeg, iv3p, and txt, and file names can be modified |
|||
Transfer conditions |
Selectable between NG only, NG and OK near threshold *5, and All |
|||
Analysis information |
RUN display |
Tools list (Judgment results, degree of similarity, or degree of similarity bar display) *6 |
||
RUN information |
Switchable between OFF, histogram, processing time, count, and output monitor |
|||
Other functions |
Image capture function |
Digital zoom (2×, 4×), HDR, High gain, Color filter *1, White balance *1, Brightness correction, AI capture |
||
Tool functions |
Additional learning, Mask outline, Masking function, Color extraction/exclusion *1 |
|||
Utilities |
Failing sensor list, Failure hold, Test run, I/O monitor, Security settings (Two-factor password), Simulator *7, |
|||
Indicators |
PWR/ERR, OUT, TRIG, STATUS, LINK/ACT, SD |
|||
Input |
Type |
Switchable between non-voltage input and voltage input |
||
Number of inputs |
8 (IN1 to IN8) |
|||
Function |
IN1: External trigger, IN2 to IN8: Enable by assigning optional functions |
|||
Output |
Type |
Photo MOS relay output, N.O./N.C. Switchable |
||
Number of outputs |
8 (OUT1 to OUT8) |
|||
Function |
Enable by assigning the optional functions |
|||
Ethernet |
Standard |
1000BASE-T/100BASE-TX |
||
Connector |
RJ-45 8pin connector |
|||
Network function |
FTP client, SFTP client |
|||
Interface compatibility |
Built-in Ethernet |
EtherNet/IP™, PROFINET *9, TCP/IP non-procedure communication |
||
Communication unit |
EtherCAT®, CC-Link, DeviceNet®, RS-232C, PROFIBUS *10 |
|||
Expanded memory |
SD card (SD/SDHC) *11 |
|||
Ratings |
Power voltage |
24 VDC ±10% (including ripple) |
||
Current consumption |
2.2 A or less (including a communication unit, without the AI Lighting unit, and including the output load) |
|||
Environmental resistance |
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) *12 |
||
Relative humidity |
35 to 85%RH (No condensation) |
|||
Material |
Main unit case: PC |
|||
Weight |
Approx. 300 g 10.59 oz |
|||
*1 Color type only. |
Compact model sensor head
Model |
IV3-G500CA |
IV3-G500MA |
IV3-G600CA |
IV3-G600MA |
|||
Image |
|
|
|
|
|||
Data Sheet (PDF) |
|||||||
Type |
Standard |
Wide view |
|||||
Installed distance |
50 mm 1.97" or more *1 |
||||||
Field of view |
Installed distance 50 mm 1.97": 22 (H) × 16 (V) mm 0.87" (H) × 0.63" (V) |
Installed distance 50 mm 1.97": 51 (H) × 38 (V) mm 2.01" (H) × 1.50" (V) |
|||||
Image receiving element |
Type |
1/2.9 inch color CMOS |
1/2.9 inch monochrome CMOS |
1/2.9 inch color CMOS |
1/2.9 inch monochrome CMOS |
||
Number of pixels |
1280 (H) × 960 (V) |
||||||
Focus adjustment |
Auto *2 |
||||||
Exposure time |
12 μs to 9 ms |
12 μs to 9 ms *6 |
12 μs to 9 ms |
12 μs to 9 ms *6 |
|||
Lights |
Illumination |
White LED |
Infrared LED |
White LED |
Infrared LED |
||
Lighting method |
Pulse /continuous lighting is switchable. |
Pulse lighting |
Pulse /continuous lighting is switchable. |
Pulse lighting |
|||
Indicators |
2 (the same display details for both indicators) |
||||||
Environmental resistance |
Enclosure rating |
IP67 *3 |
|||||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) *4 |
||||||
Relative humidity |
35 to 85% RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions *5 |
||||||
Shock resistance |
500 m/s2 1640'/s2, 3 times in each of the 6 directions *5 |
||||||
Material |
Main unit case: Zinc die-casting, Front cover: Acrylic, Operation indicator cover: TPU |
||||||
Weight |
Approx. 75 g 2.65 oz (without the AI Lighting unit) |
||||||
*1 Removing the polarizing filter is recommended when used at distances of 3 m 9.8' or more. |
AI imaging illumination unit
Model |
IV3-L4C |
IV3-L4M |
IV3-L5C |
IV3-L5M |
IV3-L6C |
IV3-L6M |
|||
Image |
|
|
|
|
|
|
|||
Data Sheet (PDF) |
|||||||||
Compatible sensor |
IV3-400CA |
IV3-400MA |
IV3-500CA |
IV3-500MA |
IV3-600CA |
IV3-600MA |
|||
Lights |
Illumination |
White LED |
Infrared LED |
White LED |
Infrared LED |
White LED |
Infrared LED |
||
Power supply |
Power is supplied by the connected sensor |
||||||||
Environmental resistance |
Enclosure rating |
IP67 *1 |
|||||||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
||||||||
Relative humidity |
35 to 85%RH (No condensation) |
||||||||
Material |
Case: Aluminum die-casting |
||||||||
Weight |
Approx. 195 g 6.88 oz |
||||||||
*1 Applicable only when mounted to a compatible sensor. Except when the polarizing filter (OP-88644/OP-88645/OP-88646/OP-88647) is mounted. |
AI imaging illumination unit
Model |
IV3-LG5C |
IV3-LG5M |
IV3-LG6C |
IV3-LG6M |
|||
Image |
|
|
|
|
|||
Data Sheet (PDF) |
|||||||
Compatible sensor |
IV3-G500CA |
IV3-G500MA |
IV3-G600CA |
IV3-G600MA |
|||
Lights |
Illumination |
White LED |
Infrared LED |
White LED |
Infrared LED |
||
Power supply |
Power is supplied by the connected sensor |
||||||
Environmental resistance |
Enclosure rating |
IP67 *1 |
|||||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
||||||
Relative humidity |
35 to 85%RH (No condensation) |
||||||
Material |
Unit case: Aluminum die-casting/PBT |
||||||
Weight |
Approx. 150 g 5.30 oz |
||||||
*1 Applicable only when mounted to a compatible sensor. Except when the polarizing filter (OP-88644/OP-88645/OP-88646/OP-88647) is mounted. |
Smart camera
Model |
IV3-400CA |
IV3-400MA |
IV3-500CA |
IV3-500MA |
IV3-600CA |
IV3-600MA |
|||
Image |
|
|
|
|
|
|
|||
Data Sheet (PDF) |
|||||||||
Type |
Narrow view |
Standard |
Wide view |
||||||
Installed distance |
400 mm 15.75" or more *1 |
50 mm 1.97" or more *1 |
|||||||
Tools |
Available modes |
Standard mode / Sorting mode |
|||||||
Tool with standard mode |
Learning, Outline, Color area *2, Area *3, Edge pixels, Color average *2, Brightness average *3, Width, Diameter, Edge presence, Pitch, |
||||||||
Number of tools |
Total: 65 tools *5 |
||||||||
Field of view |
Installed distance 400 mm 15.75": 58 (H) × 44 (V) mm 2.28" (H) × 1.73" (V) to |
Installed distance 50 mm 1.97": 22 (H) × 16 (V) mm 0.87" (H) × 0.63" (V) to |
Installed distance 50 mm 1.97": 51 (H) × 38 (V) mm 2.01" (H) × 1.50" (V) to |
||||||
Switch settings (programs) |
128 programs (when using SD card) / 32 programs (when not using SD card) |
||||||||
Image receiving element |
Type |
1/2.9 inch color CMOS |
1/2.9 inch monochrome CMOS |
1/2.9 inch color CMOS |
1/2.9 inch monochrome CMOS |
1/2.9 inch color CMOS |
1/2.9 inch monochrome CMOS |
||
Number of pixels |
1280 (H) × 960 (V) |
||||||||
Image history |
Number of storable images |
100 images *6 |
|||||||
Save conditions |
Selectable between NG only, NG and OK near threshold *7, and All *6 |
||||||||
Focus adjustment |
Auto *4 |
||||||||
Image data transfer |
Transfer destination |
Selectable between SD card, FTP server and SFTP server |
|||||||
Transfer format |
Selectable between bmp, jpeg, iv3p, and txt, and file names can be modified |
||||||||
Transfer conditions |
Selectable between NG only, NG and OK near threshold *8, and All |
||||||||
Exposure time |
12 μs to 10 ms |
||||||||
Analysis information |
RUN display |
Tools list (Judgment results, degree of similarity, or degree of similarity bar display) *8 |
|||||||
RUN information |
Switchable between OFF, histogram, processing time, count, and output monitor |
||||||||
Lights |
Illumination |
White LED |
Infrared LED |
White LED |
Infrared LED |
White LED |
Infrared LED |
||
Lighting method |
Pulse lighting/ continuously lighting is switchable. |
Pulse lighting |
Pulse lighting/ continuously lighting is switchable. |
Pulse lighting |
Pulse lighting/ continuously lighting is switchable. |
Pulse lighting |
|||
Other functions |
Image capture function |
Digital zoom (2×, 4×), HDR, High gain, Color filter *2, White balance *2, Brightness correction, AI capture |
|||||||
Tool functions |
Additional learning, Mask outline, Masking function, Color extraction/exclusion *2, Color histogram function *2, Monochrome histogram function *3, Scaling function |
||||||||
Utilities |
Failing sensor list, Failure hold, Test run, I/O monitor, Security settings (Two-factor password), Simulator *9, Additional FTP/SFTP Image Information, |
||||||||
Indicators |
OUT, TRIG, STATUS, LINK/ACT, SD |
||||||||
Input |
Type |
Switchable between non-voltage input and voltage input |
|||||||
Number of inputs |
6 ports, 3 ports are selectable as IN/OUT |
||||||||
Function |
IN1: External trigger, |
||||||||
Output |
Type |
Photo MOS relay output, N.O./N.C. Switchable |
|||||||
Number of outputs |
6 ports, 3 ports are selectable as IN/OUT |
||||||||
Function |
Enable by assigning the optional functions |
||||||||
Power/I/O |
Connector |
M12 12 pin A code Male connector |
|||||||
PoE |
PoE power Class 3/4/6 *11 |
||||||||
Ethernet |
Standard |
1000BASE-T/100BASE-TX |
|||||||
Connector |
M12 8 pin X code Female connector |
||||||||
Network function |
FTP client, SFTP client |
||||||||
Interface compatibility |
Built-in Ethernet |
EtherNet/IP™, PROFINET *12, TCP/IP non-procedure communication |
|||||||
Expanded memory |
microSD card (microSD/microSDHC) *13 |
||||||||
Ratings |
Power voltage |
24 VDC +25%/-20% (including ripple) *14 |
|||||||
Current consumption |
3.3 A or less (without the AI Lighting unit, and including the output load) |
||||||||
Environmental resistance |
Enclosure rating |
IP67 *16 |
|||||||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) *17 |
||||||||
Relative humidity |
35 to 85% RH (No condensation) |
||||||||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions *18 |
||||||||
Shock resistance |
500 m/s2 1640'/s2, 3 times in each of the 6 directions *18 |
||||||||
Material |
Main unit case: Aluminum die-casting/PBT/TPU |
||||||||
Weight |
Approx. 300 g 10.59 oz (without the AI Lighting unit) |
||||||||
*1 Removing the polarizing filter is recommended when used at distances of 3 m 9.8' or more. |
PC software
Model |
IV3-H1 |
|||
Image |
|
|||
Data Sheet (PDF) |
||||
Included software |
For IV3 Series: IV3-Navigator, For IV2 Series: IV2-Navigator, For IV Series: IV-Navigator |
|||
System requirements |
Interface |
Equipped with the Ethernet (1000BASE-T) interface |
||
OS |
Windows 11 Home/Pro/Enterprise Windows 10 Home/Pro/Enterprise Windows 7 (SP1 or higher) Home Premium/Professional/Ultimate; |
|||
Languages |
English / Japanese / German / Chinese (Simplified) / Chinese (Traditional) /Korean / |
|||
Processor |
Needs to be compliant with system requirements for OS. |
|||
Memory capacity |
4 GB or more |
|||
Required capacity for installation |
||||
Monitor |
Resolution: 1024 × 768 pixel or higher, |
|||
Operating conditions |
.NET Framework 4.5.2 must be installed*3 |
|||
*1 Windows 7/Windows 10: Supports 32-bit and 64-bit versions. |
Control panel
Model |
IV3-CP50 |
|||
Image |
|
|||
Data Sheet (PDF) |
||||
Display panel |
5.7" TFT color LCD |
|||
Backlight |
Method |
White LED |
||
Duration |
Approx. 50000 hours (25 ˚C 77°F) |
|||
Touch panel |
Method |
Analog resistive |
||
Actuating force |
0.8 N or lower |
|||
Languages |
English / Japanese / German / Chinese (Simplified) / Chinese (Traditional) /Korean / |
|||
Indicators |
PWR, SENSOR |
|||
Ethernet |
Standard |
100BASE-TX*2 |
||
Connector |
M12 4 pin connector*2 |
|||
Expanded memory |
USB flash memory*3 |
|||
Ratings |
Power voltage |
24 VDC ±10% (including ripple) |
||
Current consumption |
0.3 A or less |
|||
Environmental resistance |
Enclosure rating |
IP40 |
||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
|||
Relative humidity |
35 to 85%RH (No condensation)*4 |
|||
Drop resistance |
1.3 m 4.3' over the concrete (2 times each in the arbitrary direction) |
|||
Vibration resistance |
10 to 55 Hz, 0.7 mm 0.03" double amplitude, 2 hours each for X, Y, and Z axes |
|||
Material |
Main unit case: PC |
|||
Weight |
Control panel: Approx. 450 g 15.89 oz |
|||
*1 When connected to the IV3 Series. When connected to the IV/IV2 Series, the supported languages are the same as the IV2-CP50. |