Vision Sensor with Built-in AI
IV3 series
IV3 software IV3-H1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-H1 | |||
Included software | For IV3 Series: IV3-Navigator, For IV2 Series: IV2-Navigator, For IV Series: IV-Navigator | |||
System requirements | Interface | Equipped with the Ethernet (1000BASE-T) interface | ||
OS | Windows 11 Home/Pro/Enterprise Windows 10 Home/Pro/Enterprise Windows 7 (SP1 or higher) Home Premium/Professional/Ultimate; | |||
Languages | English / Japanese / German / Chinese (Simplified) / Chinese (Traditional) /Korean / | |||
Processor | Needs to be compliant with system requirements for OS. | |||
Memory capacity | 4 GB or more | |||
Required capacity for installation | ||||
Monitor | Resolution: 1024 × 768 pixel or higher, | |||
Operating conditions | .NET Framework 4.5.2 must be installed*3 | |||
*1 Windows 7/Windows 10: Supports 32-bit and 64-bit versions. |