Vision Sensor with Built-in AI
IV3 series
Compact model sensor amplifier IV3-G120
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-G120 | |||
Tools | Available modes | Standard mode / Sorting mode | ||
Tool with standard mode | Learning, Outline, Color area *1, Area *2, Edge pixels, Color average *1, Brightness average *2, Width, Diameter, Edge presence, Pitch, OCR, | |||
Number of tools | Total: 65 tools *3 | |||
Switch settings (programs) | 128 programs (when using SD card) / 32 programs (when not using SD card) | |||
Image history | Number of storable images | 100 images *4 | ||
Save conditions | Selectable between NG only, NG and OK near threshold *5, and All *4 | |||
Image data transfer | Transfer destination | Selectable between SD card, FTP server, and SFTP server | ||
Transfer format | Selectable between bmp, jpeg, iv3p, and txt, and file names can be modified | |||
Transfer conditions | Selectable between NG only, NG and OK near threshold *5, and All | |||
Analysis information | RUN display | Tools list (Judgment results, degree of similarity, or degree of similarity bar display) *6 | ||
RUN information | Switchable between OFF, histogram, processing time, count, and output monitor | |||
Other functions | Image capture function | Digital zoom (2×, 4×), HDR, High gain, Color filter *1, White balance *1, Brightness correction, AI capture | ||
Tool functions | Additional learning, Mask outline, Masking function, Color extraction/exclusion *1 | |||
Utilities | Failing sensor list, Failure hold, Test run, I/O monitor, Security settings (Two-factor password), Simulator *7, | |||
Indicators | PWR/ERR, OUT, TRIG, STATUS, LINK/ACT, SD | |||
Input | Type | Switchable between non-voltage input and voltage input | ||
Number of inputs | 8 (IN1 to IN8) | |||
Function | IN1: External trigger, IN2 to IN8: Enable by assigning optional functions | |||
Output | Type | Photo MOS relay output, N.O./N.C. Switchable | ||
Number of outputs | 8 (OUT1 to OUT8) | |||
Function | Enable by assigning the optional functions | |||
Ethernet | Standard | 1000BASE-T/100BASE-TX | ||
Connector | RJ-45 8pin connector | |||
Network function | FTP client, SFTP client | |||
Interface compatibility | Built-in Ethernet | EtherNet/IP®, PROFINET *9, TCP/IP non-procedure communication | ||
Communication unit | EtherCAT®, CC-Link, DeviceNet®, RS-232C, PROFIBUS *10 | |||
Expanded memory | SD card (SD/SDHC) *11 | |||
Ratings | Power voltage | 24 VDC ±10% (including ripple) | ||
Current consumption | 2.2 A or less (including a communication unit, without the AI Lighting unit, and including the output load) | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) *12 | ||
Relative humidity | 35 to 85%RH (No condensation) | |||
Material | Main unit case: PC | |||
Weight | Approx. 300 g 10.59 oz | |||
*1 Color type only. |