Vision Sensor
IV series
Specs Vision Sensor IV series
Sensor Head
Model |
IV-HG500CA |
IV-HG500MA |
IV-HG150MA |
IV-HG300CA |
IV-HG600MA |
|||
Image |
|
|
|
|
|
|||
Type |
Standard sensor model |
Narrow field of view sensor model |
Wide field of view sensor model |
|||||
Installed distance |
20 to 500 mm 0.79" to 19.69" |
40 to 150 mm 1.57" to 5.91" |
40 to 300 mm 1.57" to 11.81" |
40 to 600 mm 1.57" to 23.62" |
||||
View |
Installed distance 20 mm 0.79": 10 (H) × 7.5 (V) mm 0.39" (H) × 0.30" (V) to |
Installed distance 40 mm 1.57": 8 (H) × 6 (V) mm 0.32" (H) × 0.24" (V) to |
Installed distance 40 mm 1.57": 42 (H) × 31 (V) mm 1.65" (H) × 1.22" (V) to |
Installed distance 40 mm 1.57": 42 (H) × 31 (V) mm 1.65" (H) × 1.22" (V) to |
||||
Image sensor |
Type |
1/3 inch color CMOS |
1/3 inch monochrome CMOS |
1/3 inch color CMOS |
1/3 inch monochrome CMOS |
|||
Pixel |
752 (H) × 480 (V) |
|||||||
Focus adjustment |
Auto*1 |
|||||||
Exposure time |
1/10 to 1/50,000 |
1/20 to 1/50,000 |
1/25 to 1/50,000 |
1/50 to 1/50000 |
||||
Lights |
Illumination |
White LED |
Infrared LED |
|||||
Lighting method |
Pulse lighting/DC lighting is switchable |
Pulse lighting |
||||||
Indicators |
2 (the same display details for both indicators) |
|||||||
Environmental resistance |
Enclosure rating |
IP67*2 |
||||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*3 |
|||||||
Shock resistance |
500 m/s2, 3 times in each of 6 directions*3 |
|||||||
Material |
Main unit case: Zinc die-casting, Front cover: Acrylic (hard coat), Operation indicator cover: TPU |
|||||||
Weight |
Approx. 75 g |
|||||||
*1 The focusing position can be automatically adjusted at the time of installation. Deactivated during the operation. Focusing position can be registered by program. |
Sensor Amplifier
Model |
IV-HG10 |
IV-HG15 |
|||
Image |
|
|
|||
Type |
Main unit |
Expansion unit |
|||
Tools |
Type |
Shape Detection, Color Area*1, Area*2, Edge Pixels, Width/Height, Diameter, Edge Presence, Pitch, Position Adjustment, High Speed Position Adjustment (1-Axis/2-Axis Adjustment), OCR*3 |
|||
Number |
Detection tools: 16 tools, position adjustment tool: 1 tool*4 |
||||
Switch settings (programs) |
32 programs |
||||
Image history |
Numbers |
When using a color type head: 100 images*5, when using a monochrome type head: 300 images*6*7 |
|||
Condition |
NG only/All is selectable*7 |
||||
Analysis information |
OFF/Statistics/Histograms/Matching rate list is switchable |
||||
Other functions |
HDR, HighGain, Color filters*1, Digital zoom (2x, 4x)*9, Brightness correction, Tilt correction, White balance*1, Mask function, Color histogram, Test run, ToolAutoTune, Input monitor, Output test, Security settings, Simulator, Mutual interference prevention, Direct connection (2 units or more), Sensor date/time information addition, Scaling function, Failing sensor list, Failure hold |
||||
Indicators |
PWR/ERR, OUT, TRIG, STATUS, LINK/ACT |
||||
Input |
Type |
Non-voltage input/voltage input is switchable |
|||
Inputs |
6 inputs (IN1 to IN6) |
||||
Function |
IN1: External trigger, IN2 to IN6: Enable by assigning the optional functions |
||||
Output |
Type |
Open collector output NPN/PNP is switchable, N.O./N.C. is switchable |
|||
Outputs |
8 outputs (OUT1 to OUT8) |
||||
Function |
Enable by assigning the optional functions |
||||
Ethernet |
Standard |
100BASE-TX/10BASE-T*10 |
|||
Connector |
RJ-45 8pin connector*10 |
||||
Network function |
FTP client, EtherNet/IP™, PROFINET |
||||
Rating |
Power voltage |
24 VDC ±10 % (including ripple) |
Supplied from main unit |
||
Current consumption |
0.8 A or less. 1.5 A or less when also using an expansion unit (IV-HG15). (The output load is excluded.) |
||||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing)*11 |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Material |
Main unit case: Polycarbonate |
||||
Weight |
Approx. 150 g |
||||
*1 Color type only |
Sensor
Model |
IV-H500CA |
IV-H500MA |
IV-H150MA |
IV-H2000MA |
|||
Image |
|
|
|
|
|||
Type |
Standard distance |
Short range |
Long range |
||||
Installed distance |
50 to 500 mm 1.97" to 19.69" |
50 to 150 mm 1.97" to 5.91" |
300 to 2,000 mm 11.81" to 78.74" |
||||
View |
Installed distance 50 mm 1.97": 25 (H) × 18 (V) mm 0.98" (H) × 0.71" (V) to |
Installed distance 50 mm 1.97": 12 (H) × 9 (V) mm 0.47" (H) × 0.35" (V) to |
Installed distance 300 mm 11.81": 45 (H) x 33 (V) mm 1.77" (H) x 1.30"(V) to |
||||
Image sensor |
Type |
1/3 inch color CMOS |
1/3 inch monochrome CMOS |
||||
Pixel |
752 (H) x 480 (V) 29.61" (H) x 18.90" (V) |
||||||
Focus adjustment |
Auto*1 |
||||||
Exposure time |
1/10 to 1/50,000 |
1/10 to 1/25,000 |
1/20 to 1/25,000 |
1/10 to 1/25,000 |
|||
Lights |
Illumination |
White LED |
Red LED |
Infrared LED |
|||
Lighting method |
Pulse lighting/DC lighting is switchable |
||||||
Tools |
Type |
Shape Detection, Color Area*2, Area*3, Edge Pixels, Width/Height, Diameter, Edge Presence, Pitch, Position Adjustment, High Speed Position Adjustment (1-Axis/2-Axis Adjustment) |
|||||
Number |
Detection tools: 16 tools, position adjustment tool: 1 tool*4 |
||||||
Switch settings (programs) |
32 programs |
||||||
Image history |
Numbers |
100 images*5*6 |
300 images*13*6 |
||||
Condition |
NG only/All is selectable*6 |
||||||
Analysis information |
OFF/Statistics/Histograms/Matching rate list is switchable |
||||||
Other functions |
HDR, HighGain, Color filters*2, Digital zoom*8, Brightness correction, Tilt correction, White balance*2, Mask function, Color histogram, Test run, ToolAutoTune, Input monitor, Output test, Security settings, Simulator*9, Sensor date/time information addition, Scaling function, Failing sensor list, Failure hold |
||||||
Indicators |
PWR/ERR, OUT, TRIG, STATUS, LINK/ACT |
||||||
Input |
Type |
Non-voltage input/voltage input is switchable |
|||||
Inputs |
6 inputs (IN1 to IN6) |
||||||
Function |
IN1: External trigger, IN2 to IN6: Enable by assigning the optional functions |
||||||
Output |
Type |
Open collector output NPN/PNP is switchable, N.O./N.C. is switchable |
|||||
Outputs |
4 outputs (OUT1 to OUT4) |
||||||
Function |
Enable by assigning the optional functions |
||||||
Ethernet |
Standard |
100BASE-TX/10BASE-T*10 |
|||||
Connector |
M12 4pin connector*10 |
||||||
Network function |
FTP client, EtherNet/IP™, PROFINET |
||||||
Rating |
Power voltage |
24 VDC ±10 % (including ripple) |
|||||
Current consumption |
0.6 A or less |
||||||
Environmental resistance |
Enclosure rating |
IP67*11 |
|||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*12 |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*14 |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*12 |
||||
Shock resistance |
500 m/s2, 3 times in each of 6 directions*12 |
||||||
Material |
Main unit case: Aluminium die-casting, Packing: NBR, Front cover: Acrylic, Mounting adapter: POM |
||||||
Weight |
Approx. 270 g |
||||||
*1 The focusing position can be automatically adjusted at the time of installation. Deactivated during the operation. Focusing position can be registered by program. |
Sensor
Model |
IV-500CA |
IV-500C |
IV-500MA |
IV-500M |
IV-150MA |
IV-150M |
IV-2000MA |
IV-2000M |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Standard distance |
Short range |
Long range |
||||||||
Installed distance |
50 to 500 mm 1.97" to 19.69" |
50 to 150 mm 1.97" to 5.91" |
300 to 2,000 mm 11.81" to 78.74" |
||||||||
View |
Installed distance 50 mm 1.97": 25 (H) x 18 (V) mm 0.98" (H) x 0.71"(V) to |
Installed distance 50 mm 1.97": 12 (H) × 9 (V) mm 0.47" (H) × 0.35" (V) to |
Installed distance 300 mm 11.81": 45 (H) × 33 (V) mm 1.77" (H) × 1.30" (V) to |
||||||||
Image sensor |
Type |
1/3 inch color CMOS |
1/3 inch monochrome CMOS |
||||||||
Pixel |
752 (H) x 480 (V) 29.61" (H) x 18.90" (V) |
||||||||||
Focus adjustment |
Auto*1 |
Manual |
Auto*1 |
Manual |
Auto*1 |
Manual |
Auto*1 |
Manual |
|||
Exposure time |
1/10 to 1/50,000 |
1/10 to 1/25,000 |
1/20 to 1/25,000 |
1/10 to 1/25,000 |
|||||||
Lights |
Illumination |
White LED |
Red LED |
Infrared LED |
|||||||
Lighting method |
Pulse lighting/DC lighting is switchable |
||||||||||
Tools |
Type |
Shape Detection, Color Area*2, Area*3, position adjustment |
|||||||||
Number |
Detection tools: 16 tools, position adjustment tool: 1 tool*4 |
||||||||||
Switch settings (programs) |
32 programs |
||||||||||
Image history |
Numbers |
100 images*5*6 |
300 images*13*6 |
||||||||
Condition |
NG only/All is selectable*6 |
||||||||||
Analysis information |
OFF/Statistics/Histograms is switchable |
||||||||||
Other functions |
HDR, HighGain, Color filters*2, Digital zoom*8, Brightness correction, Tilt correction, White balance*2, |
||||||||||
Indicators |
PWR/ERR, OUT, TRIG, STATUS, LINK/ACT |
||||||||||
Input |
Type |
Non-voltage input/voltage input is switchable |
|||||||||
Inputs |
6 inputs (IN1 to IN6) |
||||||||||
Function |
IN1: External trigger, IN2 to IN6: Enable by assigning the optional functions |
||||||||||
Output |
Type |
Open collector output NPN/PNP is switchable, N.O./N.C. is switchable |
|||||||||
Outputs |
4 outputs (OUT1 to OUT4) |
||||||||||
Function |
Enable by assigning the optional functions |
||||||||||
Ethernet |
Standard |
100BASE-TX/10BASE-T*10 |
|||||||||
Connector |
M12 4pin connector*10 |
||||||||||
Network function |
FTP client, EtherNet/IP™, PROFINET |
||||||||||
Rating |
Power voltage |
24 VDC ±10 % (including ripple) |
|||||||||
Current consumption |
0.6 A or less |
||||||||||
Environmental resistance |
Enclosure rating |
IP67*11 |
|||||||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*12 |
||||||||||
Shock resistance |
500 m/s2, 3 times in each of 6 directions*12 |
||||||||||
Material |
Main unit case: Aluminium die-casting, Packing: NBR, Front cover: Acrylic, Mounting adapter: POM |
||||||||||
Weight |
Approx. 270 g |
||||||||||
*1 The focusing position can be automatically adjusted at the time of installation. Deactivated during the operation. Focusing position can be registered by program. |