Rechargeable battery pack SR-B1

SR-B1 - Rechargeable battery pack

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

SR-B1

Battery

Type

Lithium ion rechargeable battery

Nominal voltage

3.7 V

Nominal capacity

2450 mAh

Environmental resistance

Ambient temperature

-5 to +50 °C 23 to 122 °F, when charging: 0 to +40 °C 32 to 104 °F (No freezing)

Relative humidity

20 to 95 % RH (No condensation)

Storage temperature

-20 to +60 °C -4 to 140 °F (No freezing)

Storage relative humidity

20 to 95 % RH (No condensation)

Max. charging current

0.75A(SR-G100), 0.74A(SR-CG14)

Charging voltage

4.1V(SR-G100), 4.2V(SR-CG14)

Max. charging voltage

4.13V(SR-G100), 4.23V(SR-CG14)

Standard charging time

Approx. 4.5 hours (SR-G100), approx. 5 hours (SR-CG14)

Weight

Approx. 55 g

Data Sheet (PDF) Other Models