High-Accuracy High-Speed Sensing Ionizer

SJ-Q series

Catalogs View Catalog

Specs High-Accuracy High-Speed Sensing Ionizer SJ-Q series

Model

SJ-Q036

SJ-Q060

SJ-Q084

SJ-Q108

SJ-Q132

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 Vmax

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±3 V *1

Clean rating

ISO14644-1 Class 3 *2

Installation distance

10 mm 0.39" or more

Control input

Static elimination stop input

NPN open collector or non-voltage contact signal

Control output

Ion level warning, condition warning, alarm output

NPN open collector
Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication functions

Remote control

Average power consumption

Normal operation: 8.4 W,
LPC mode: 4.1 W
*3

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc1/8

Air supply pressure

0.1 to 0.5 MPa 14.50 to 72.52 PSI (recommended air pressure: 0.2 MPa 29.01 PSI)*4

Effective length

440 mm 17.32" *5

680 mm 26.77" *5

920 mm 36.22" *5

1160 mm 45.67" *5

1400 mm 55.12" *5

Total length

350 mm 13.78"

560 mm 22.05"

800 mm 31.50"

1040 mm 40.94"

1280 mm 50.39"

No. ofelectrodes

5

9

13

17

21

Rating

Power voltage

24 to 36 VDC±10%

Current consumption

Normal operation: 700 mA or less,
LPC mode: 170 mA (typical)
*3

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40°C 32 to 104°F

Relative humidity

85% RH or less (no condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

690 g 24.35 oz

890 g 31.41 oz

1120 g 39.53 oz

1340 g 47.30 oz

1580 g 55.77 oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81", Air supply pressure: 0.2 MPa 29.01 PSI, Frequency: Highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH, Measurement position: Bar Center
*2 Contact us for detailed conditions.
*3 24 VDC
*4 If you wish to use the air purge function with intermittent air supply, contact us.
*5 Effective length is for static elimination range when installation distance is 100 mm 3.94".

Back to top

Model

SJ-Q156

SJ-Q180

SJ-Q204

SJ-Q228

SJ-Q252

SJ-Q300

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 Vmax

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±3 V *1

Clean rating

ISO14644-1 Class 3 *2

Installation distance

10 mm 0.39" or more

Control input

Static elimination stop input

NPN open collector or non-voltage contact signal

Control output

Ion level warning, condition warning, alarm output

NPN open collector
Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication functions

Remote control

Average power consumption

Normal operation: 8.4 W,
LPC mode: 4.1 W
*3

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc1/8

Air supply pressure

0.1 to 0.5 MPa 14.50 to 72.52 PSI (recommended air pressure: 0.2 MPa 29.01 PSI)*4

Effective length

1640 mm 64.57" *5

1880 mm 74.02" *5

2120 mm 83.46" *5

2360 mm 92.91" *5

2600 mm 102.36" *5

3080 mm 121.26" *5

Total length

1520 mm 59.84"

1760 mm 69.29"

2000 mm 78.74"

2240 mm 88.19"

2480 mm 97.64"

2960 mm 116.54"

No. ofelectrodes

25

29

33

37

41

49

Rating

Power voltage

24 to 36 VDC±10%

Current consumption

Normal operation: 700 mA or less,
LPC mode: 170 mA (typical)
*3

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40°C 32 to 104°F

Relative humidity

85% RH or less (no condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

1800 g 63.54 oz

2010 g 70.95 oz

2230 g 78.71 oz

2440 g 86.13 oz

2660 g 93.89 oz

3090 g 109.07 oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81", Air supply pressure: 0.2 MPa 29.01 PSI, Frequency: Highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH, Measurement position: Bar Center
*2 Contact us for detailed conditions.
*3 24 VDC
*4 If you wish to use the air purge function with intermittent air supply, contact us.
*5 Effective length is for static elimination range when installation distance is 100 mm 3.94".

Back to top