High-Accuracy High-Speed Sensing Ionizer
SJ-Q series
Bar Type Main Unit 1560 mm SJ-Q156
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-Q156 | |||
Ion generation method | Corona discharge method | |||
Structure | Shockless resistive coupling type | |||
Voltage application method / Applied voltage | Pulse AC method/±8000 Vmax | |||
Ion balance control method | Hi-Power I.C.C. method | |||
Ion balance | ±3 V *1 | |||
Clean rating | ISO14644-1 Class 3 *2 | |||
Installation distance | 10 mm 0.39" or more | |||
Control input | Static elimination stop input | NPN open collector or non-voltage contact signal | ||
Control output | Ion level warning, condition warning, alarm output | NPN open collector | ||
Condition alarm output | ||||
Alarm output | ||||
Communication functions | Remote control | |||
Average power consumption | Normal operation: 8.4 W, | |||
Major functions | Condition alarm, ion level alarm, alarm output | |||
Air connection port | Rc1/8 | |||
Air supply pressure | 0.1 to 0.5 MPa 14.50 to 72.52 PSI (recommended air pressure: 0.2 MPa 29.01 PSI)*4 | |||
Effective length | 1640 mm 64.57" *5 | |||
Total length | 1520 mm 59.84" | |||
No. ofelectrodes | 25 | |||
Rating | Power voltage | 24 to 36 VDC±10% | ||
Current consumption | Normal operation: 700 mA or less, | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 85% RH or less (no condensation) | |||
Material | Electrode probe | Tungsten | ||
Main body | ABS/PBT/PP/LCP/PPS/SPS/SUS | |||
Weight | 1800 g 63.54 oz | |||
*1 Measured under the following conditions. |