High-Accuracy High-Speed Sensing Ionizer
SJ-Q series
Highly functional remote control for the SJ-Q SJ-Q01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-Q01 | |||
Power source | 4 AA size batteries | |||
Operating temperature range | 0 to +40°C | |||
Operating humidity range | 30-85% RH (no condensation) | |||
Operating time | 12 hours (continuous operation)/1 year (in standby mode) | |||
Operation range | Within 4m in front | |||
Remote controller response time | During setting/batch acquisition: 1s or less |