High-Accuracy High-Speed Sensing Ionizer
SJ-Q series
Coupling relay box for I/O OP-87422
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87422 | |||
Power supply | Power voltage | 24 to 36 V DC ± 10% | ||
Power consumption | 40 mA (at 24 V)/50 mA (at 36 V) | |||
Environmental resistance | Ambient temperature | 0 to 50°C | ||
Relative humidity | 30 to 80% RH (No condensation) | |||
Weight | 60 g |