High-Performance Micro Static Eliminators
SJ-M series
Specs High-Performance Micro Static Eliminators SJ-M series
Model |
SJ-M200 |
SJ-M020 |
SJ-M020G |
|||
Image |
|
|
|
|||
Type |
Controller |
Head |
||||
Voltage application method |
Pulse AC method |
|||||
Applied voltage |
±5.5 kV |
|||||
Rated output voltage |
±6 kV |
|||||
Ion balance control method |
I.C.C. method |
|||||
Static elimination time |
0.5 sec. max.*1 |
|||||
Ion balance |
±15 V*2 |
|||||
Supply pressure range |
0.001 to 0.5 MPa*3 |
|||||
Control input |
Static elimination stop input |
Non-voltage input |
||||
Control output |
Alarm output |
NPN open-collector, 100 mA max. (40 V max.) |
||||
Ion level alarm output |
||||||
Condition alarm output |
||||||
Rating |
Power voltage |
24 VDC ±10% |
||||
Current consumption |
450 mA max. |
|||||
Environmental resistance |
Ambient temperature |
0 to +40°C 32 to +104°F |
0 to +80°C 32 to +176°F*4*5 |
|||
Relative humidity |
35 to 65%RH (no condensation)*3 |
|||||
Weight |
Approx. 300 g |
Approx. 600 g |
||||
*1 Operating distance: 50 mm 1.97", Air volume: 60 NL/min, |
Model |
SJ-M300 |
SJ-M030C |
SJ-M030G |
|||
Image |
|
|
|
|||
Type |
Controller |
Head |
||||
Voltage application method |
Pulse AC method |
|||||
Applied voltage |
±5.5 kV |
|||||
Rated output voltage |
±6 kV |
|||||
Ion balance control method |
I.C.C. method |
|||||
Ion balance |
±30 V*1 |
|||||
Supply pressure range |
0.2 MPa max. |
|||||
Control input |
Static elimination stop input |
Non-voltage input |
||||
Control output |
Alarm output |
NPN open-collector, 100 mA max. (40 V max.) |
||||
Ion level alarm output |
||||||
Condition alarm output |
||||||
Effective length |
164 mm 6.46" (SJ-M030G,SJ-M030C) |
164 mm 6.46"*2 |
||||
Total length |
220 mm 8.66" (SJ-M030G,SJ-M030C) |
220 mm 8.66"*3 |
||||
Rating |
Power voltage |
24 VDC ±10% |
||||
Current consumption |
450 mA max. |
|||||
Environmental resistance |
Ambient temperature |
0 to +40°C 32 to +104°F |
||||
Relative humidity |
35 to 65%RH (no condensation) |
|||||
Weight |
Approx. 300 g |
Approx. 600 g |
||||
*1 Measured under the following conditions: |
Model |
SJ-M300 |
SJ-M070C |
SJ-M070G |
|||
Image |
|
|
|
|||
Type |
Controller |
Head |
||||
Voltage application method |
Pulse AC method |
|||||
Applied voltage |
±5.5 kV |
|||||
Rated output voltage |
±6 kV |
|||||
Ion balance control method |
I.C.C. method |
|||||
Ion balance |
±30 V*1 |
|||||
Supply pressure range |
0.2 MPa max. |
|||||
Control input |
Static elimination stop input |
Non-voltage input |
||||
Control output |
Alarm output |
NPN open-collector, 100 mA max. (40 V max.) |
||||
Ion level alarm output |
||||||
Condition alarm output |
||||||
Effective length |
164 mm 6.46" (SJ-M030G,SJ-M030C) |
324 mm 12.76"*2 |
||||
Total length |
220 mm 8.66" (SJ-M030G,SJ-M030C) |
380 mm 14.96"*3 |
||||
Rating |
Power voltage |
24 VDC ±10% |
||||
Current consumption |
450 mA max. |
|||||
Environmental resistance |
Ambient temperature |
0 to +40°C 32 to +104°F |
||||
Relative humidity |
35 to 65%RH (no condensation) |
|||||
Weight |
Approx. 300 g |
Approx. 720 g |
||||
*1 Measured under the following conditions: |