High-Performance Micro Static Eliminators
SJ-M series
AC adapter SJ-U3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-U3 | |||
Rating | Rating input | 100 to 240 VAC (50/60Hz) | ||
Rated output | 24VDC 2.7A | |||
Environmental resistance | Ambient temperature | 0 to +35°C 32 to +95°F | ||
Relative humidity | 20 to 80% (no condensation) | |||
Weight | Approx. 260g |