High-Performance Micro Static Eliminators
SJ-M series
Recommended Replaceable Products: Spot Type Amplifier Unit - SJ-M300
Contact Us: 1-888-539-3623 Inquiry form
High-performance Micro Static Eliminator SJ-M301
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-M301 | |||
Type | Controller | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±5.5 kV | |||
Rated output voltage | ±6 kV | |||
Ion balance control method | I.C.C. method | |||
Ion balance | ― | |||
Control input | Static elimination stop input | Non-voltage input | ||
Control output | Alarm output | NPN open c ollector 100 mA (40 V or less) | ||
Ion level alarm output | ||||
Condition alarm output | ||||
Air purge supplied pressure | 0.2MPa or less | |||
Effective length | ― | |||
Total length | ||||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 450 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 65 % RH (No condensation) | |||
Weight | Approx. 300 g |