High-Performance Micro Static Eliminators
SJ-M series
Recommended Replaceable Products: Spot Type Main Unit, CAB Type 380 mm - SJ-M070G
Contact Us: 1-888-539-3623 Inquiry form
High-performance Micro Static Eliminator SJ-M071G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-M071G | |||
Type | Head | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±5.5 kV | |||
Rated output voltage | ±6 kV | |||
Ion balance control method | I.C.C. method | |||
Ion balance | ±30 V*1 | |||
Control input | Static elimination stop input | Non-voltage input | ||
Control output | Alarm output | NPN open collector 100 mA (40 V or less) | ||
Ion level alarm output | ||||
Condition alarm output | ||||
Air purge supplied pressure | 0.2 MPa or less | |||
Effective length | 324 mm 12.756"*2 | |||
Total length | 380 mm 14.961"*3 | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 450 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 65 % RH (No condensation) | |||
Weight | Approx. 720 g | |||
*1 Operating distance: 50 mm 1.96" (50 Hz), 600 mm 23.62" (8 Hz), 1,500 mm 59.05" (1 Hz). Downward air flow: 0.3 m/s. Air purge (3 NL/min) /1electrode |