Compact Nozzle Static Eliminator
SJ-LM series
Compact nozzle static eliminator Tube type SJ-L005MT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-L005MT | |||
Type | Tube type | |||
Voltage application method | High frequency AC method | |||
Applied voltage | 2.5 kVAC | |||
Ion balance | ±10 V*1 | |||
Static elimination time | See Data Sheet. | |||
Air supply pressure | 0.05 to 0.5 MPa | |||
Air supply temperature | 0 to +50°C 32 to 122°F | |||
Connection tube | Outer diameter: ø6 0.24", inner diameter: ø4 0.16" | |||
Ozone concentration | 0.05 ppm or less*2 | |||
Control input | Static elimination stop input | Switchable between non-voltage input and voltage input | ||
Reset input | ||||
LPC mode input | ||||
Control output | Alarm (N.C.)/Ion level alarm (N.O.) | Open-collector output 30 VDC or less | ||
Ratings | Power voltage | 24 VDC ±10% (including ripple) or | ||
Current consumption | 0.2 A or less (24 VDC) | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to 122°F (0 to +40°C 32 to 104°F when OP-87722 is used) | ||
Relative humidity | 35 to 65% RH (no condensation) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Material | Main unit case: PBT / Charge indicator: TPU / Securing bracket: SUS303, PBT | |||
Weight | Approx. 65 g | |||
*1 Measurement results taken with tube length of 500 mm 19.69", an installation distance of 50 mm 1.97", and air supply pressure of 0.2 MPa (typical values) |