Compact Fan Static Eliminator
SJ-LF series
Specs Compact Fan Static Eliminator SJ-LF series
Main Unit
Model |
SJ-L005F |
|||
Image |
|
|||
Voltage application method |
High frequency AC method |
|||
Applied voltage |
3 kVAC |
|||
Ion balance |
±10 V *1 |
|||
Installation distance |
50 mm 1.97 " or greater |
|||
Maximum air speed |
7 m/s *1 |
|||
Maximum air flow |
0.16 m3/min |
|||
Ozone concentration |
0.05 ppm or less *1 |
|||
Control input |
Static elimination stop input |
Can switch between “non-voltage input” and “voltage input” *2*3 |
||
Control output |
Alarm (N.C.) /Ion level alarm (N.O.) |
Open collector output: 30 V DC or less |
||
Power supply |
Power voltage |
24 V DC ±10 % (including ripple) or 12 V DC |
||
Power consumption |
310 mA or less (for 24 V DC) |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to +122 °F |
||
Relative humidity |
35 to 65 % RH (assuming no condensation) |
|||
Overvoltage category |
I |
|||
Pollution degree |
2 |
|||
Weight |
Approx. 100 g (main unit weight) |
|||
*1 Measurement results taken with an installation distance of 100 mm 3.94 " , maximum air flow and no air filter. (Representative values) |