Compact Fan Static Eliminator
SJ-LF series
AC adapter OP-88020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88020*1 | |||
Length | 3 m 9.8 ' | |||
Rated input | 100 to 240 VAC, 50/60 Hz | |||
Rated output | 12 VDC, 1.5 A max. | |||
Dimensions | 104 × 43 × 31 mm 4.09" × 1.69" × 1.22" (excl. cable area) | |||
Weight | Approx. 125 g | |||
*1 A separate power supply cord is required. For details, contact your nearest KEYENCE sales office. |