Compact Fan Static Eliminator

SJ-LF series

Catalogs View Catalog

Compact Fan Static Eliminator SJ-LF series

An Ultra-compact Fan
Static Eliminator That Can Make Static Electricity Visible

SJ-LF series - Compact Fan Static Eliminator

SJ-LF Series compact fan static eliminators are anti-static blowers that allow operators to “see” whether there is static and “verify” that static has been removed. The “visualizing light” and large indicator display the electrostatic level. This means that it is possible to instantly determine whether the static on the target object has been properly eliminated, making operations checks during startup easy. The compact body is one-fifth of the size of conventional small blowers, which gives the SJ-LF an array of different installation options. The main unit itself can generate airflow, so there is no need to supply air from a compressor. The SJ-LF Series is a lineup of static neutralizing blowers that embody solutions to on-site needs, alerting operators to errors and failures with alarms, including an ion level alarm.

Features

Visualizing Light: Static Electricity is Visible

Confirm if static was eliminated from any angle. Check operation without any additional sensors and easily reduce the problems caused by static electricity.

Static electricity present

Orange

Static electricity absent

Green

Smallest in Class: Fits in the Palm of Your Hand

The SJ-LF is small enough to be mounted anywhere, enabling it to be retrofit into existing equipment or installed in tight spaces where conventional static eliminators won't fit.

Easy Installation

Dedicated mounting brackets make installation simple and quick.
Two types of dedicated mounting brackets are available for adjustment of the ion blowing direction. Use these brackets for easy installation with no need to manufacture a jig.

Tabletop securing bracket

Adjustable bracket