Ultra High-Speed, Sensing Ionizers
SJ-H series
Bar Type Main Unit, Silicon Model 1560 mm SJ-H156C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-H156C | |||
Type | HC | |||
Ion generation method | Corona discharge | |||
Structure | Shock-proof, resistance-coupled | |||
Voltage application method/applied voltage | Pulse AC method/±7000 V | |||
Ion balance control method | Dual I.C.C. method | |||
Ion balance | ±30 V *1 | |||
Cleanliness | ISO 14644-1 Class 2 *2 | |||
Operating distance | 50 to 2000 mm 1.97" to 78.74" | |||
Control input | NPN open collector or non-voltage contact signal | |||
Control output | NPN type photorelay, 100 mA max. (at 40 V max.) | |||
Major functions | Condition alarm output, ion level alarm output, alarm output | |||
Air purge connection port | Rc 1/8 | |||
Air purge supplied pressure | 0.5 MPa or less *3 | |||
Effective length | 1560 mm 61.42" *4 | |||
No. ofelectrodes | 24 | |||
Static elimination bar length | 1520 mm 59.84" | |||
Rating | Power voltage | 24 VDC-36 V±10% | ||
Current consumption | 500 mA (at 24 VDC)/350 mA (at 36 VDC) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32.0°F to 104.0°F | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Electrode probe | Silicon | ||
Main unit | ABS resin/PC | |||
Weight | Static elimination bar | 1550 g 54.67 oz | ||
*1 Value measured under the following conditions: |