Ultra High-Speed, Sensing Ionizers
SJ-H series
Bar Type Main Unit, High End Model 1560 mm SJ-H156
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-H156 | |||
Type | H | |||
Ion generation method | Corona discharge method | |||
Structure | Shockless resistive coupling type | |||
Voltage application method/applied voltage | Pulse AC method, ±7000 V | |||
Ion balance control method | Dual I.C.C. method | |||
Ion balance | ±30 V *1 | |||
Operating distance | 50 to 2000 mm 1.97" to 78.74" | |||
Control input | NPN open collector or contact point signal without voltage | |||
Control output | NPN photo relay, Maximum 100 mA max. (40 V or less) | |||
Major functions | Condition alarm, ion level alarm, alarm output | |||
Air purge connection port | Rc 1/8 | |||
Air purge supplied pressure | 0.5 MPa or less *2 | |||
Effective length | 1560 mm 61.42" *3 | |||
No. ofelectrodes | 36 | |||
Static elimination bar length | 1520 mm 59.84" | |||
Rating | Power voltage | 24 VDC to 36 VDC ±10% | ||
Current consumption | 500 mA (at 24 V), 350 mA (at 36 V) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 35 to 85% RH (no condensation) | |||
Material | Electrode probe | Tungsten | ||
Main unit | ABS/PC | |||
Weight | Static elimination bar | 1600 g 56.44 oz | ||
*1 Measured under the following conditions. |