Multi-Sensor Ionizer
SJ-F700 series
Specs Multi-Sensor Ionizer SJ-F700 series
Model |
SJ-F700 |
|||
Image |
|
|||
Voltage application method |
Variable DC |
|||
Applied voltage |
±8200 V max. |
|||
Ion balance control method |
Multi-I.C.C |
|||
Ion balance |
When using SJ-FB01: ±1 V *1 *2 |
|||
Static elimination time |
Approx. 0.5 s *3 *2 |
|||
Installation distance |
50 mm 1.97" or more |
|||
Maximum air volume |
4.8 m3/min 169.51 ft3/min |
|||
Ozone density |
0.005 ppm or less |
|||
Saved data |
Items |
Date/time, Ion level, Electrostatic charge level, Air flow, Unit status, |
||
Sampling cycle |
0.1 s |
|||
Data history |
Data saved every hour |
|||
Event log |
Saved events: Errors, Warnings, Charge level threshold exceeded, Ion balance threshold |
|||
Other functions |
Auto-clean, Sensor feedback |
|||
Input |
IN1 |
Static elimination stop input |
Bidirectional voltage input |
|
IN2 |
Clean input |
|||
IN3 |
Event trigger input |
|||
Output |
Output |
Photo MOS relay output, N.O./N.C. switchable, |
||
Number of outputs |
3 (OUT1 to OUT3) |
|||
Functions |
Assignable functions: Static elimination status, Ion level alarm, Condition alarm, Fan rotation |
|||
Ethernet |
Standard |
100BASE-TX |
||
Connector |
RJ-45 8-pin connector |
|||
Rating |
Power voltage |
24 VDC ±10% or dedicated AC adapter (OP-88766) |
||
Current consumption |
Normal (including input/output load): 1.6 A or less |
|||
Environmental resistance |
Ambient temperature |
0 to +40°C 32 to +104°F (0 to +45°C 32 to +113°F when using OP-88767 or OP-88768) |
||
Relative humidity |
35 to 85% RH (no condensation) |
|||
Overvoltage category |
I |
|||
Pollution degree |
2 |
|||
Material |
Case: PC / ABS *7, Front ventilation guard: SUS, Rear suction guard: SUS, Louvers: PC / ABS *7, |
|||
Weight |
Approx. 1.2 kg 2.65 lb |
|||
*1 At a distance of 300 mm 11.81" with minimum air flow, straight louvers, and relative humidity of 65% |
Model |
SJ-FB01 |
|||
Image |
|
|||
Ion balance measurement |
Measurement range |
±50 V |
||
Measurement accuracy |
±0.5 V *1 |
|||
Minimum display unit |
0.1 V |
|||
Sampling cycle |
0.1 s |
|||
Installation distance |
50 mm 1.97" or more from SJ-F700 |
|||
Temperature measurement |
Measurement range |
0 to +50°C 32 to 122°F |
||
Measurement accuracy |
±2°C ±3.6°F *2 |
|||
Minimum display unit |
0.1°C 32.18°F |
|||
Sampling cycle |
0.5 s |
|||
Humidity measurement |
Measurement range |
10 to 85% RH |
||
Measurement accuracy |
±5% RH *2 |
|||
Minimum display unit |
1% RH |
|||
Sampling cycle |
0.5 s |
|||
Environmental resistance |
Ambient temperature |
0 to +50°C 32 to +122°F |
||
Relative humidity |
10 to 85% RH (no condensation) |
|||
Material |
Case: PBT |
|||
Weight |
Approx. 30 g 1.05 oz |
|||
*1 At ±15 V or less; ±10% (indicated) for other ranges |