Multi-Sensor Ionizer
SJ-F700 series
AC adapter OP-88766
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88766 | |||
Rating | Input | 100 to 240 VAC (50/60 Hz) | ||
Output | 24 VDC, 2.7 A | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to +104°F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 260 g 9.17 oz |