High-Speed, High-Precision, Wide-Area Static Elimination Blower

SJ-F2000/5000 series

Catalogs View Catalog

Specs High-Speed, High-Precision, Wide-Area Static Elimination Blower SJ-F2000/5000 series

Model

SJ-F5500

Image

Data Sheet (PDF)

Download

Type

600 mm 23.62" type

Voltage application method

Pulse AC method

Applied voltage

±7000V

Ion balance control method

I.C.C.

Ion balance

±5 V*1

Static elimination time

Approx. 0.6 sec*2

Operating distance

50 mm 1.97" min.

Maximum wind speed

5.7 m/s 18.70 ft/s*1

Maximum air volume

10.0 m3/min 353.15 CFM

Ozone density

0.005 ppm max.

Power source input type

AC cord input

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

90 VA

Environmental resistance

Pollution degree

2

Overvoltage category

II

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 65 % RH

Weight

Approx. 5 kg

*1 Measured at a distance of 300 mm 11.81" from the front of the fan
*2 Measured at a distance of 300 mm 11.81" from the front of the fan and at maximum air volume

Back to top

Model

SJ-F5000

SJ-F5010

Image

Data Sheet (PDF)

Download

Download

Type

600 mm 23.62" type

600 mm 23.62" type

Voltage application method

Pulse AC method

Applied voltage

±7000V

Ion balance control method

I.C.C.

Ion balance

±5 V*1

Static elimination time

Approx. 1 sec*2

Operating distance

50 mm 1.97" min.

Maximum wind speed

3.5 m/s 11.48 ft/s*1

Maximum air volume

6.2 m3/min 218.95 CFM

Ozone density

0.005 ppm max.

Power source input type

AC cord input

Terminal block DC input

Control input

Static elimination stop input

24 VDC input

Control output

Alarm/ Ion level alert/ Condition alert

NPN open-collector

100 mA (40 V max.)

PNP open-collector

100 mA (24 V ±10%)

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

24 VDC ±10 %

Current consumption

1.9 A

Power consumption

65 VA

Environmental resistance

Pollution degree

2

Overvoltage category

II

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 65 % RH

Weight

Approx. 5 kg

Approx. 4 kg

*1 Measured at a distance of 300 mm 11.81" from the front of the fan
*2 Measured at a distance of 300 mm 11.81" from the front of the fan and at maximum air volume

Back to top

Model

SJ-U3

Image

Data Sheet (PDF)

Download

Rating

Rating input

100 to 240 VAC (50/60Hz)

Rated output

24VDC 2.7A

Environmental resistance

Ambient temperature

0 to +35°C 32 to +95°F

Relative humidity

20 to 80% (no condensation)

Weight

Approx. 260g

Back to top