High-Speed, High-Precision, Wide-Area Static Elimination Blower
SJ-F2000/5000 series
Applications High-Speed, High-Precision, Wide-Area Static Elimination Blower SJ-F2000/5000 series
SJ-F2000/5000 Series, Static Eliminator Application Examples
Unbeatable Performance in Critical Static Elimination Applications
Static elimination during liquid crystal module processes
KEYENCE's lineup offers 2 types: 300 mm and 600 mm. Depending on the static elimination area, effective static elimination is possible.
Static elimination on chip and PCB products
Wide-area static elimination over a whole tray is possible with high-accuracy ion balancing using I.C.C. control.
Static elimination during electronics production processes
Wide-area static elimination in limited or small spaces.
Static elimination of resin molded products
Wide-area static elimination is possible using a single unit with dual fans.
Prevent defective blister packages
Static elimination over critical sealing locations can prevent foreign objects from adhering to packaging.
Static elimination of containers
High-speed, wide-area static elimination is possible thanks to the integrated dual fans.