Energy-Saving High-Speed Sensing Ionizer

SJ-E series

Catalogs View Catalog

Specs Energy-Saving High-Speed Sensing Ionizer SJ-E series

Small flow model

Model

SJ-E036L

SJ-E060L

SJ-E084L

SJ-E108L

SJ-E132L

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication function

Remote control communication

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

440 mm 17.32"*3

680 mm 26.77"*3

920 mm 36.22"*3

1160 mm 45.67"*3

1400 mm 55.12"*3

Total length

350 mm 13.78"

560 mm 22.05"

800 mm 31.50"

1040 mm 40.94"

1280 mm 50.39"

No. ofelectrodes

5

9

13

17

21

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

670 g 23.63oz

850 g 29.98oz

1070 g 37.74oz

1270 g 44.80oz

1500 g 52.91oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top

Small flow model

Model

SJ-E156L

SJ-E180L

SJ-E204L

SJ-E252L

SJ-E300L

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication function

Remote control communication

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

1640 mm 64.57"*3

1880 mm 74.02"*3

2120 mm 83.46"*3

2600 mm 102.36"*3

3080 mm 121.26"*3

Total length

1520 mm 59.84"

1760 mm 69.29"

2000 mm 78.74"

2480 mm 97.64"

2960 mm 116.54"

No. ofelectrodes

25

29

33

41

49

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40°C 32 to 104°F

Relative humidity

35 to 85% RH (no condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

1700 g 59.97oz

1900 g 67.02oz

2100 g 74.08oz

2500 g 88.19oz

2900 g 102.29oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top

High-end model

Model

SJ-E036H

SJ-E060H

SJ-E084H

SJ-E108H

SJ-E132H

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication function

Remote control communication

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

420 mm 16.54"*3

660 mm 25.98"*3

900 mm 35.43"*3

1140 mm 44.88"*3

1380 mm 54.33"*3

Total length

350 mm 13.78"

560 mm 22.05"

800 mm 31.50"

1040 mm 40.94"

1280 mm 50.39"

No. ofelectrodes

9

17

25

33

41

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

680 g 23.99oz

870 g 30.69oz

1100 g 38.80oz

1300 g 45.86oz

1550 g 54.67oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top

High-end model

Model

SJ-E156H

SJ-E180H

SJ-E204H

SJ-E228H

SJ-E252H

SJ-E300H

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Communication function

Remote control communication

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

1620 mm 63.78"*3

1860 mm 73.23"*3

2100 mm 82.68"*3

2340 mm 92.13"*3

2580 mm 101.57"*3

3060 mm 120.47"*3

Total length

1520 mm 59.84"

1760 mm 69.29"

2000 mm 78.74"

2240 mm 88.19"

2480 mm 97.64"

2960 mm 116.54"

No. ofelectrodes

49

57

65

73

81

97

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40°C 32 to 104°F

Relative humidity

35 to 85% RH (no condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

1750 g 61.73oz

1950 g 68.78oz

2150 g 75.84oz

2350 g 82.89oz

2600 g 91.71oz

3000 g 105.82oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top

Standard model

Model

SJ-E036A

SJ-E060A

SJ-E084A

SJ-E108A

SJ-E132A

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

420 mm 16.54"*3

660 mm 25.98"*3

900 mm 35.43"*3

1140 mm 44.88"*3

1380 mm 54.33"*3

Total length

350 mm 13.78"

560 mm 22.05"

800 mm 31.50"

1040 mm 40.94"

1280 mm 50.39"

No. ofelectrodes

5

9

13

17

21

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

670 g 23.63oz

850 g 29.98oz

1070 g 37.74oz

1270 g 44.80oz

1500 g 52.91oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top

Standard model

Model

SJ-E156A

SJ-E180A

SJ-E204A

SJ-E228A

SJ-E252A

SJ-E300A

Image

Ion generation method

Corona discharge method

Structure

Shockless resistive coupling type

Voltage application method / Applied voltage

Pulse AC method/±8000 V

Ion balance control method

Hi-Power I.C.C. method

Ion balance

±30 V*1

Installation distance

50 to 2000 mm 1.97" to 78.74"

Control input

Static elimination stop input

NPN open collector or contact point signal without voltage

Control output

Ion level warning, condition warning, alarm output

NPN open collector, Maximum 100 mA (40 VDC or less)

Condition alarm output

Alarm output

Major functions

Condition alarm, ion level alarm, alarm output

Air connection port

Rc 1/8

Air supply pressure

0.1 MPa to 0.5 MPa*2
(recommended air pressure of 0.2 MPa)

Effective length

1620 mm 63.78"*3

1860 mm 73.23"*3

2100 mm 82.68"*3

2340 mm 92.13"*3

2580 mm 101.57"*3

3060 mm 120.47"*3

Total length

1520 mm 59.84"

1760 mm 69.29"

2000 mm 78.74"

2240 mm 88.19"

2480 mm 97.64"

2960 mm 116.54"

No. ofelectrodes

25

29

33

37

41

49

Rating

Power voltage

24 VDC to 36 VDC ±10%

Current consumption

700 mA (at 24 V), 500 mA (at 36 V)

Overvoltage category

I

Pollution degree

2

Environmental resistance

Ambient temperature

0 to +40°C 32 to 104°F

Relative humidity

35 to 85% RH (no condensation)

Material

Electrode probe

Tungsten

Main body

ABS/PBT/PP/LCP/PPS/SPS/SUS

Weight

1700 g 59.97oz

1900 g 67.02oz

2100 g 74.08oz

2300 g 81.13oz

2500 g 88.19oz

2900 g 102.29oz

*1 Measured under the following conditions.
Installation distance: 300 mm 11.81" or more, Air supply pressure: 0.2 Mpa, Frequency: The highest device driving frequency, Operating ambient temperature: 0 to +40°C 32 to 104°F, Operating ambient humidity: 35 to 65% RH
*2 Contact KEYENCE when using the air purge function with intermittent air supply.
*3 Effective length is for static elimination range when installation distance is 50 mm 1.97".

Back to top