Energy-Saving High-Speed Sensing Ionizer
SJ-E series
Bar Type Main Unit, High End Model 3000 mm SJ-E300H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-E300H | |||
Ion generation method | Corona discharge method | |||
Structure | Shockless resistive coupling type | |||
Voltage application method / Applied voltage | Pulse AC method/±8000 V | |||
Ion balance control method | Hi-Power I.C.C. method | |||
Ion balance | ±30 V*1 | |||
Installation distance | 50 to 2000 mm 1.97" to 78.74" | |||
Control input | Static elimination stop input | NPN open collector or contact point signal without voltage | ||
Control output | Ion level warning, condition warning, alarm output | NPN open collector, Maximum 100 mA (40 VDC or less) | ||
Condition alarm output | ||||
Alarm output | ||||
Communication function | Remote control communication | |||
Major functions | Condition alarm, ion level alarm, alarm output | |||
Air connection port | Rc 1/8 | |||
Air supply pressure | 0.1 MPa to 0.5 MPa*2 | |||
Effective length | 3060 mm 120.47"*3 | |||
Total length | 2960 mm 116.54" | |||
No. ofelectrodes | 97 | |||
Rating | Power voltage | 24 VDC to 36 VDC ±10% | ||
Current consumption | 700 mA (at 24 V), 500 mA (at 36 V) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 35 to 85% RH (no condensation) | |||
Material | Electrode probe | Tungsten | ||
Main body | ABS/PBT/PP/LCP/PPS/SPS/SUS | |||
Weight | 3000 g 105.82oz | |||
*1 Measured under the following conditions. |