Electrostatic Sensor
SK series
Specs Electrostatic Sensor SK series
Model |
SK-H050 |
|||
Image |
|
|||
Charge potential measurement |
Measurement mode |
High-precision mode, Wide-range mode |
||
Measuring distance |
High-precision mode |
25 mm 0.98" |
||
Wide-range mode |
100 mm 3.94" |
|||
Measuring range |
High-precision mode |
±2 kV |
||
Wide-range mode |
±50 kV |
|||
Measuring accuracy |
High-precision mode |
±10 V*1 |
||
Wide-range mode |
±100 V*1*2 |
|||
Display resolution |
0 to 999 V : 1 V, 1.00 to 9.99 kV : 0.01 kV. 10.0 kV and higher : 0.1 kV |
|||
Sampling cycle |
Approx 1.4 ms |
|||
Temperature measurement |
Measuring range |
0 to +40℃ 32°F to 104°F |
||
Measuring accuracy |
±1°C 30.2 to 33.8°F*3 |
|||
Display resolution |
0.1°C 32.2°F |
|||
Sampling cycle |
1 s |
|||
Humidity measurement |
Measuring range |
10 to 85% RH |
||
Measuring accuracy |
±5% RH*3 |
|||
Display resolution |
1% RH |
|||
Sampling cycle |
1 s |
|||
Charge monitor function |
Ion balance measuring mode |
Ion balance measuring range |
±1 kV*4 |
|
Measured voltage display resolution |
±10 V*4*5 |
|||
1 V*4 |
||||
Static elimination time measuring mode |
Charge voltage |
±1400 V*4 |
||
Static elimination time display resolution |
0.1 s*4 |
|||
Measuring time |
0 to 99 s*4 |
|||
Laser class |
Class 1 Laser Product (IEC60825-1 : 2014, FDA (CDRH) Part 1040.10*6) |
|||
PC interface |
USB 2.0 Full Speed |
|||
Power supply |
Power supply |
2 AA alkaline dry-cell batteries |
||
Operating time |
8 hours (in charge potential measuring mode) |
|||
Environmental resistance |
Ambient temperature |
0 to +40 °C 32 to 104 °F (No freezing or condensation) |
||
Relative humidity |
10 to 85 % RH (No condensation)*7 |
|||
Material |
SK-H050 : PC-ABS, PC, SUS/SK-H055 : PC, SUS, PTFE, PVC |
|||
Weight |
SK-H050: Approx. 240 g, SK-H055: Approx. 220 g |
|||
*1 Within ±100 V when using high-precision mode; within ±1 kV when using wide-range mode. In other ranges, display value has an accuracy of ±10% (display value). Values are obtained from measurements with a response time of 0.8 seconds. |
Model |
SK-050 |
|||
Image |
|
|||
Charge potential measurement |
Measurement mode |
High-precision mode, Wide-range mode |
||
Reference distance |
High-precision mode |
25 mm 0.98" |
||
Wide-range mode |
100 mm 3.94" |
|||
Measuring distance |
High-precision mode |
5 to 50 mm |
||
Wide-range mode |
60 to 120 mm |
|||
Measuring range |
High-precision mode |
±2kV*1 |
||
Wide-range mode |
±50kV*1 |
|||
Measuring accuracy |
High-precision mode |
±10V |
||
Wide-range mode |
±100 V*2*3 |
|||
Sampling cycle |
Approx 1.4 ms |
|||
Temperature measurement |
Measuring range |
0 to +50°C 32 to 122°F |
||
Measuring accuracy |
±1°C 30.2 to 33.8°F*4 |
|||
Display resolution |
0.1°C 32.2°F |
|||
Sampling cycle |
1 s |
|||
Humidity measurement |
Measuring range |
10 to 85% RH |
||
Measuring accuracy |
±5% RH*4 |
|||
Display resolution |
0.1% RH |
|||
Sampling cycle |
1 s |
|||
Charge monitor function |
Ion balance measuring mode |
Ion balance measuring range |
±1 kV*5 |
|
Measured voltage display resolution |
±10 V*5*6 |
|||
1 V*5 |
||||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing or condensation) |
||
Relative humidity |
10 to 85 % RH (No condensation) |
|||
Material |
Body case : PC, Metal parts : SUS, Cable : PVC |
|||
Weight |
Approx. 35 g |
|||
*1 If the distance to the sensing target is shorter than the reference distance, even if the conditions are within the measurable range, measurement cannot be performed up to the upper limit of the measuring range. |
Model |
SK-1000 |
SK-1050 |
|||
Image |
|
|
|||
Type |
DIN rail mounting |
||||
Main unit/expansion unit |
Main unit |
Expansion Unit |
|||
Display |
Display resolution |
0.001 kV |
|||
Display range |
±99.999 kV to 99 kV (4-level selection available) |
||||
Analogue voltage output |
±5 V, 1 to 5 V, 0 to 5 V, output impedance 100 Ω*1 |
N/A*1 |
|||
Analogue current output |
4 to 20 mA, maximum load resistance 350 Ω*1 |
||||
Control input |
Zero-shift input |
Non-voltage input*2 |
|||
Timing input |
|||||
Reset input |
|||||
Bank input |
|||||
Control output |
Judgement output |
Open collector output (NPN/PNP switching, N.O./N.C. switching)*3 |
|||
Alarm output |
Open collector output (NPN/PNP switching, N.C.)*3 |
||||
Power supply |
Power supply voltage |
10 to 30 VDC, including 10% ripple (P-P)*4 |
Supplied from main unit*4 |
||
Power consumption |
1650 mW or below (55 mA or below with 30 V) (excluding load current of each output)*5 |
1170 mW or below (39 mA or below with 30 V) (excluding load current of each output)*5 |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing or condensation) |
|||
Relative humidity |
10 to 85 % RH (No condensation) |
||||
Material |
Body case and front cover : PC , Key top : POM , Cable : PVC |
||||
Weight |
Approx. 150 g (including accessories) |
Approx. 140 g (including accessories) |
|||
*1 ±5 V, 1 to 5 V, 0 to 5 V, or 4 to 20 mA selected for use. |