Electrostatic Sensor
SK series
Amplifier unit Expansion unit SK-1050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SK-1050 | |||
Type | DIN rail mounting | |||
Main unit/expansion unit | Expansion Unit | |||
Display | Display resolution | 0.001 kV | ||
Display range | ±99.999 kV to 99 kV (4-level selection available) | |||
Analogue voltage output | N/A*1 | |||
Analogue current output | ||||
Control input | Zero-shift input | Non-voltage input*2 | ||
Timing input | ||||
Reset input | ||||
Bank input | ||||
Control output | Judgement output | Open collector output (NPN/PNP switching, N.O./N.C. switching)*3 | ||
Alarm output | Open collector output (NPN/PNP switching, N.C.)*3 | |||
Power supply | Power supply voltage | Supplied from main unit*4 | ||
Power consumption | 1170 mW or below (39 mA or below with 30 V) (excluding load current of each output)*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing or condensation) | ||
Relative humidity | 10 to 85 % RH (No condensation) | |||
Material | Body case and front cover : PC , Key top : POM , Cable : PVC | |||
Weight | Approx. 140 g (including accessories) | |||
*1 ±5 V, 1 to 5 V, 0 to 5 V, or 4 to 20 mA selected for use. |