Vision Sensor with Built-in AI
IV4 series
External light unit for smart camera Narrow field of view color IV4-L4C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-L4C | |||
Compatible sensor | IV4-400CA | |||
Lights | Illumination | White LED | ||
Power supply | Power supplied via connected sensor | |||
Environmental resistance | Enclosure rating | IP67*1 | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing) | |||
Relative humidity | 85% RH or less (no condensation) | |||
Material | Main unit case: Aluminum die-casting. Front cover: Acrylic *2 | |||
Weight | Approx. 195 g 6.88 oz | |||
*1 Only when attached to applicable sensor. Except when polarizing filters (OP-88644/OP-88645/OP-88646/OP-88647) are installed. |