Vision Sensor with Built-in AI
IV4 series
Separate communication unit IV4-GCU1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-GCU1 | |||
Compatible sensor | IV4-G120 | |||
Supported networks | PROFINET/EtherCAT® | |||
Ethernet specifications | Transmission speed | 100 Mbps | ||
Connector specifications | RJ45 | |||
Number of connectors | 2 ports | |||
Supported functions | EtherCAT® | CoE | ||
PROFINET | Conformance Class C | |||
Power supply | Power supplied via connected sensor | |||
Environmental resistance | Enclosure rating | — | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing) | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | — | |||
Shock resistance | ||||
Material | Main unit case: PC Ethernet connector: Copper alloy + gold plating | |||
Weight | Approx. 100 g 3.53 oz | |||
*1 ESD-safe, IEC61340-5-1–compliant. |