Vision Sensor with Built-in AI
IV4 series
Integrated communication unit IV4-CU1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-CU1 | |||
Compatible sensor | IV4-400CA/IV4-500CA/IV4-600CA | |||
Supported networks | PROFINET/EtherCAT® | |||
Ethernet specifications | Transmission speed | 100 Mbps | ||
Connector specifications | M12 (D) 4-pin female connector | |||
Number of connectors | 2 ports | |||
Supported functions | EtherCAT® | CoE | ||
PROFINET | Conformance Class C | |||
Power supply | Power supplied via connected sensor | |||
Environmental resistance | Enclosure rating | IP67*1 | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing) | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | Frequency: 10 to 500 Hz; | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 in 6 directions, 3 times respectively | |||
Material | Front case/back cover: PBT Transparent back lid: PES | |||
Weight | Approx. 210 g 7.41 oz | |||
*1 Applicable only when mounted to a sensor. |