Software IV-H1SN

IV-H1SN - Software

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

IV-H1SN

Included software

IV4 Series, IV3 Series: IV Smart Navigator
IV3 Series: IV3-Navigator
IV2 Series: IV2-Navigator
IV Series: IV-Navigator

Compatible sensor

IV4 Series, IV3 Series, IV2 Series, IV Series

System requirements

Interface

Ethernet (1000BASE-T) interface installed

OS

[IV Smart Navigator]
Windows 11 Home/Pro/Enterprise
Windows 10 Home/Pro/Enterprise
(Windows 10 64-bit supported)
[IV3/IV2/IV-Navigator]
Windows 11 Home/Pro/Enterprise
Windows 10 Home/Pro/Enterprise
Windows 7 (SP1 or later) Home Premium/Professional/Ultimate
(Windows 10/Windows 7 32-bit and 64-bit both supported)

Languages

English, Japanese, Chinese (Simplified), Chinese (Traditional), Korean, German, Italian, French, Spanish, Portuguese, Czech, Hungarian, Polish, Thai *1

Processor

[IV Smart Navigator]
Conforming to OS system requirements
Recommended CPU *2: Intel® Core™ i5 equivalent or greater
[IV3/IV2/IV-Navigator]
Conforming to OS system requirements

Memory capacity

[IV Smart Navigator]
8 GB or more
[IV3/IV2/IV-Navigator]
4 GB or more

Required capacity for installation

[IV Smart Navigator]
4 GB or more
[IV3/IV2/IV-Navigator]
4 GB or more

Monitor

Resolution of 1024×768 pixels or greater
Display colors: High Color (16bit) or greater

Operating conditions

[IV Smart Navigator]
The Microsoft Visual Studio C++ 2019 redistributable package must be installed
[IV3/IV2/IV-Navigator]
• .NET Framework 4.5.2 or higher must be installed
• The Microsoft Visual C++ 2017 redistributable package must be installed
*3

*1 When connecting to the IV3 Series, the IV Smart Navigator or IV3-Navigator languages will apply respectively. When connecting to the IV2 Series or IV Series, the IV2-Navigator or IV-Navigator languages will apply respectively.
*2 If using a simulator.
*3 If not already installed, the requisite files will be installed automatically when installing IV-H1SN.

Data Sheet (PDF) Other Models