Vision Sensor with Built-in AI
IV3 series
Smart camera Standard model Color AF type IV3-500CA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-500CA | |||
Type | Standard | |||
Installed distance | 50 mm 1.97" or more *1 | |||
Tools | Available modes | Standard mode / Sorting mode | ||
Tool with standard mode | Learning, Outline, Color area *2, Area *3, Edge pixels, Color average *2, Brightness average *3, Width, Diameter, Edge presence, Pitch, | |||
Number of tools | Total: 65 tools *5 | |||
Field of view | Installed distance 50 mm 1.97": 22 (H) × 16 (V) mm 0.87" (H) × 0.63" (V) to | |||
Switch settings (programs) | 128 programs (when using SD card) / 32 programs (when not using SD card) | |||
Image receiving element | Type | 1/2.9 inch color CMOS | ||
Number of pixels | 1280 (H) × 960 (V) | |||
Image history | Number of storable images | 100 images *6 | ||
Save conditions | Selectable between NG only, NG and OK near threshold *7, and All *6 | |||
Focus adjustment | Auto *4 | |||
Image data transfer | Transfer destination | Selectable between SD card, FTP server and SFTP server | ||
Transfer format | Selectable between bmp, jpeg, iv3p, and txt, and file names can be modified | |||
Transfer conditions | Selectable between NG only, NG and OK near threshold *8, and All | |||
Exposure time | 12 μs to 10 ms | |||
Analysis information | RUN display | Tools list (Judgment results, degree of similarity, or degree of similarity bar display) *8 | ||
RUN information | Switchable between OFF, histogram, processing time, count, and output monitor | |||
Lights | Illumination | White LED | ||
Lighting method | Pulse lighting/ continuously lighting is switchable. | |||
Other functions | Image capture function | Digital zoom (2×, 4×), HDR, High gain, Color filter *2, White balance *2, Brightness correction, AI capture | ||
Tool functions | Additional learning, Mask outline, Masking function, Color extraction/exclusion *2, Color histogram function *2, Monochrome histogram function *3, Scaling function | |||
Utilities | Failing sensor list, Failure hold, Test run, I/O monitor, Security settings (Two-factor password), Simulator *9, Additional FTP/SFTP Image Information, | |||
Indicators | OUT, TRIG, STATUS, LINK/ACT, SD | |||
Input | Type | Switchable between non-voltage input and voltage input | ||
Number of inputs | 6 ports, 3 ports are selectable as IN/OUT | |||
Function | IN1: External trigger, | |||
Output | Type | Photo MOS relay output, N.O./N.C. Switchable | ||
Number of outputs | 6 ports, 3 ports are selectable as IN/OUT | |||
Function | Enable by assigning the optional functions | |||
Power/I/O | Connector | M12 12 pin A code Male connector | ||
PoE | PoE power Class 3/4/6 *11 | |||
Ethernet | Standard | 1000BASE-T/100BASE-TX | ||
Connector | M12 8 pin X code Female connector | |||
Network function | FTP client, SFTP client | |||
Interface compatibility | Built-in Ethernet | EtherNet/IP™, PROFINET *12, TCP/IP non-procedure communication | ||
Expanded memory | microSD card (microSD/microSDHC) *13 | |||
Ratings | Power voltage | 24 VDC +25%/-20% (including ripple) *14 | ||
Current consumption | 3.3 A or less (without the AI Lighting unit, and including the output load) | |||
Environmental resistance | Enclosure rating | IP67 *16 | ||
Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) *17 | |||
Relative humidity | 35 to 85% RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions *18 | |||
Shock resistance | 500 m/s2 1640'/s2, 3 times in each of the 6 directions *18 | |||
Material | Main unit case: Aluminum die-casting/PBT/TPU | |||
Weight | Approx. 300 g 10.59 oz (without the AI Lighting unit) | |||
*1 Removing the polarizing filter is recommended when used at distances of 3 m 9.8' or more. |