Vision Sensor
IV series
Recommended Replaceable Products: Control Panel - IV2-CP50
Contact Us: 1-888-539-3623 Inquiry form
Intelligent Monitor IV-M30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV-M30 | |||
Supported languages | Japanese/English | |||
Display | 3.5" TFT color LCD 320 x 240 dot (QVGA) | |||
Backlight | Method | White LED | ||
Duration | Approx. 50,000 hours (25 °C 77 °F) | |||
Touch panel | Method | Analog resistive | ||
Actuating force | 0.8 N or less | |||
Indicators | PWR, SENSOR | |||
Ethernet | Standard | 100BASE-TX/10BASE-T*1 | ||
Connector | M12 4pin connector*1 | |||
Expanded memory | USB memory*2 | |||
Rating | Power voltage | 24 VDC ±10 % (including ripple) | ||
Current consumption | 0.2 A or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 80 % RH (No condensation)*3 | |||
Drop Resistance | 1.3 m 4.27' over the concrete (2 times each in the arbitrary direction) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 180 g | |||
*1 This is dedicated for connection with IV-series sensor. |