Vision Sensor
IV series
Sensor Head, Wide field of view, Monochrome, Automatic focus model IV-HG600MA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV-HG600MA | |||
Type | Wide field of view sensor model | |||
Installed distance | 40 to 600 mm 1.57" to 23.62" | |||
View | Installed distance 40 mm 1.57": 42 (H) × 31 (V) mm 1.65" (H) × 1.22" (V) to | |||
Image sensor | Type | 1/3 inch monochrome CMOS | ||
Pixel | 752 (H) × 480 (V) | |||
Focus adjustment | Auto*1 | |||
Exposure time | 1/50 to 1/50000 | |||
Lights | Illumination | Infrared LED | ||
Lighting method | Pulse lighting | |||
Indicators | 2 (the same display details for both indicators) | |||
Environmental resistance | Enclosure rating | IP67*2 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*3 | |||
Shock resistance | 500 m/s2, 3 times in each of 6 directions*3 | |||
Material | Main unit case: Zinc die-casting, Front cover: Acrylic (hard coat), Operation indicator cover: TPU | |||
Weight | Approx. 75 g | |||
*1 The focusing position can be automatically adjusted at the time of installation. Deactivated during the operation. Focusing position can be registered by program. |