Pattern Matching Sensor
AI series
Specs Pattern Matching Sensor AI series
Separate Amplifier Models: Sensor Head
Model |
AI-H010 |
AI-H020 |
AI-H050 |
AI-H100 |
AI-H160 |
|||
Image |
|
|
|
|
|
|||
Installation Distance |
9 to 11 mm 0.35 to 0.43" |
18 to 22 mm 0.71 to 0.87" |
45 to 55 mm 1.77 to 2.17" |
90 to 110 mm 3.54 to 4.33" |
140 to 180 mm 5.51 to 7.09" |
|||
Detection Area |
1X Zoom to 4X Zoom |
0.5 × 0.5 mm 0.02 × 0.02" to 2 × 2 mm 0.08 × 0.08"*1 |
1.4 × 1.4 mm 0.06 × 0.06" to 5.6 × 5.6 mm 0.22 × 0.22"*1 |
4 × 4 mm 0.16 × 0.16" to 16 × 16 mm 0.63 × 0.63"*1 |
8 × 8 mm 0.31 × 0.31" to 32 × 32 mm 1.26 × 1.26"*1 |
13 × 13 mm 0.51 × 0.51" to 52 × 52 mm 2.05 × 2.05"*1 |
||
Digital Zoom |
1X to 4X (17 steps) adjustment, zoom position adjustment*1 |
|||||||
Light Receiving Element |
BW CMOS |
|||||||
Transmitter |
Light Source |
Red LED (660 nm) |
Infrared LED (850 nm) |
|||||
Lighting Method |
Pulse lighting |
|||||||
Indicators |
1 (green/red/orange) |
|||||||
Environmental resistance |
Enclosure rating |
- |
IP67*2 |
|||||
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
500 m/s2, 3 times in each of 6 directions |
|||||||
Materials |
Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coat); Cable: PVC |
Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coat); Cable: PVC |
||||||
Weight |
Approx. 50 g |
Approx. 70 g (including polarized filter) |
||||||
*1 When positioned in the midpoint of the installation distance range. |
Separate Amplifier Models: Amplifier
Model |
AI-1000 |
AI-1000C |
|||
Image |
|
|
|||
Connection Type |
6-core cable |
M8 connector (4-core) |
|||
Detection Modes |
Presence check mode / Difference check mode / Feeder mode |
||||
Response Time |
Switchable between 3 ms/10 ms/20 ms/50 ms/100 ms |
||||
Timer |
OFF/Off-delay/On-delay/One-shot |
||||
Bank Function |
Bank slots: Up to 4 |
Bank slots: Up to 2 |
|||
Other Functions |
Filter, orientation detection, anti-blur, hysteresis, mutual interference prevention, indicator LED color change, |
||||
Display Panel |
Organic LED (OLED) display |
||||
Languages |
Japanese/English/Chinese (Simplified) |
||||
Indicators |
Main Indicator |
1 (green/red/orange) |
|||
I/O Indicators |
4 indicators (red): OUT1/OUT2/IN1/IN2 |
2 indicators (red): OUT1/OUT2 or IN |
|||
Input |
Type |
Non-voltage input/voltage input can be switched |
|||
Number of Inputs |
2: IN1/IN2 |
1: IN or no input*1 |
|||
Functions |
Assignable functions: Bank/Hold (level)/Hold (edge)/Reset/External calibration/Interference prevention/Light off |
||||
Output |
Type |
Open collector output: Can be switched between NPN/PNP and N.O./N.C. |
|||
Number of Inputs |
2: OUT1/OUT2 |
1: OUT1 or 2: OUT1/OUT2*1 |
|||
Functions |
Assignable functions for OUT2: Error output/Judgment output 2/Interference prevention output (sync-output) |
||||
Communication Functions |
IO-Link: Specification v. 1.1 (1.0)/COM2 (38.4 kbps) |
||||
Rating |
Power voltage |
20 to 30 VDC, including Ripple (P-P) 10 % |
|||
Current consumption |
0.35 A or less (power voltage at 20 V, excluding the output load) |
||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Materials |
Main unit case/Dust cover: Polycarbonate; Button: POM; Display panel: Acrylic |
||||
Weight |
Approx. 110 g (including the cable of 2 m 78.74") |
Approx. 40 g |
|||
*1 Used with OUT2 or IN assigned to I/O line (white line or 2nd pin of M8 connector). |
Built-in Amplifier Models
Model |
AI-B050 |
AI-B100 |
AI-B160 |
|||
Image |
|
|
|
|||
Installation Distance |
45 to 55 mm 1.77 to 2.17" |
90 to 110 mm 3.54 to 4.33" |
140 to 180 mm 5.51 to 7.09" |
|||
Detection Area |
1X Zoom to 4X Zoom |
4 × 4 mm 0.16 × 0.16" to 16 × 16 mm 0.63 × 0.63"*1 |
8 × 8 mm 0.31 × 0.31" to 32 × 32 mm 1.26 × 1.26"*1 |
13 × 13 mm 0.51 × 0.51" to 52 × 52 mm 2.05 × 2.05"*1 |
||
Digital Zoom |
1X to 4X (17 steps) adjustment, zoom position adjustment*1 |
|||||
Light Receiving Element |
BW CMOS |
|||||
Transmitter |
Light Source |
Red LED (660 nm) |
Infrared LED (850 nm) |
|||
Lighting Method |
Pulse lighting |
|||||
Detection Modes |
Presence check mode / Difference check mode / Feeder mode |
|||||
Response Time |
Switchable between 3 ms/10 ms/20 ms/50 ms/100 ms |
|||||
Timer |
OFF/Off-delay/On-delay/One-shot |
|||||
Bank Function |
Bank slots: Up to 2 |
|||||
Other Functions |
Filter, orientation detection, anti-blur, hysteresis, mutual interference prevention, indicator LED color change, |
|||||
Display Panel |
Organic LED (OLED) display |
|||||
Languages |
Japanese/English/Chinese (Simplified) |
|||||
Indicators |
Main Indicator |
1 (green/red/orange) |
||||
I/O Indicators |
2 indicators (red): OUT1/OUT2 or IN |
|||||
Input |
Type |
Non-voltage input/voltage input can be switched |
||||
Number of Inputs |
1: IN or no input*2 |
|||||
Functions |
Assignable functions: Bank/Hold (level)/Hold (edge)/Reset/External calibration/Interference prevention/Light off |
|||||
Output |
Type |
Open collector output: Can be switched between NPN/PNP and N.O./N.C. |
||||
Number of Inputs |
1: OUT1 or 2: OUT1/OUT2*2 |
|||||
Functions |
Assignable functions for OUT2: Error output/Judgment output 2/Interference prevention output (sync-output) |
|||||
Communication Functions |
IO-Link: Specification v. 1.1 (1.0)/COM2 (38.4 kbps) |
|||||
Rating |
Power voltage |
20 to 30 VDC, including Ripple (P-P) 10 % |
||||
Current consumption |
0.3 A or less (power voltage at 20 V, excluding the output load) |
|||||
Environmental resistance |
Enclosure rating |
IP67*3 |
||||
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
Shock resistance |
500 m/s2, 3 times in each of 6 directions |
|||||
Materials |
Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coating); Operation indicator: TPU; |
|||||
Weight |
Approx. 120 g (including polarized filter) |
|||||
*1 When positioned in the midpoint of the installation distance range. |