Pattern Matching Sensor
AI series
M8 - loose lead cable: 10 m OP-88096
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88096 | |||
Type | Cable for Separate Amplifier Models: For Amplifier (Connector Type) | |||
AC/DC | 24 V DC | |||
Cable end | M8 Wiring Harness | |||
Length | 10 m 32.81' | |||
Weight | Approx. 250 g |