Pattern Matching Sensor
AI series
Separate Amplifier Model: Sensor Head, 160 mm AI-H160
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AI-H160 | |||
Installation Distance | 140 to 180 mm 5.51 to 7.09" | |||
Detection Area | 1X Zoom to 4X Zoom | 13 × 13 mm 0.51 × 0.51" to 52 × 52 mm 2.05 × 2.05"*1 | ||
Digital Zoom | 1X to 4X (17 steps) adjustment, zoom position adjustment*1 | |||
Light Receiving Element | BW CMOS | |||
Transmitter | Light Source | Infrared LED (850 nm) | ||
Lighting Method | Pulse lighting | |||
Indicators | 1 (green/red/orange) | |||
Environmental resistance | Enclosure rating | IP67*2 | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of 6 directions | |||
Materials | Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coat); Cable: PVC | |||
Weight | Approx. 70 g (including polarized filter) | |||
*1 When positioned in the midpoint of the installation distance range. |