Pattern Matching Sensor
AI series
Separate Amplifier Model: Sensor Head, 50 mm AI-H050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AI-H050 | |||
Installation Distance | 45 to 55 mm 1.77 to 2.17" | |||
Detection Area | 1X Zoom to 4X Zoom | 4 × 4 mm 0.16 × 0.16" to 16 × 16 mm 0.63 × 0.63"*1 | ||
Digital Zoom | 1X to 4X (17 steps) adjustment, zoom position adjustment*1 | |||
Light Receiving Element | BW CMOS | |||
Transmitter | Light Source | Red LED (660 nm) | ||
Lighting Method | Pulse lighting | |||
Indicators | 1 (green/red/orange) | |||
Environmental resistance | Enclosure rating | IP67*2 | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of 6 directions | |||
Materials | Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coat); Cable: PVC | |||
Weight | Approx. 70 g (including polarized filter) | |||
*1 When positioned in the midpoint of the installation distance range. |