Pattern Matching Sensor
AI series
Separate Amplifier Model: Amplifier, Connector Type, for AI-H AI-1000C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AI-1000C | |||
Connection Type | M8 connector (4-core) | |||
Detection Modes | Presence check mode / Difference check mode / Feeder mode | |||
Response Time | Switchable between 3 ms/10 ms/20 ms/50 ms/100 ms | |||
Timer | OFF/Off-delay/On-delay/One-shot | |||
Bank Function | Bank slots: Up to 2 | |||
Other Functions | Filter, orientation detection, anti-blur, hysteresis, mutual interference prevention, indicator LED color change, | |||
Display Panel | Organic LED (OLED) display | |||
Languages | Japanese/English/Chinese (Simplified) | |||
Indicators | Main Indicator | 1 (green/red/orange) | ||
I/O Indicators | 2 indicators (red): OUT1/OUT2 or IN | |||
Input | Type | Non-voltage input/voltage input can be switched | ||
Number of Inputs | 1: IN or no input*1 | |||
Functions | Assignable functions: Bank/Hold (level)/Hold (edge)/Reset/External calibration/Interference prevention/Light off | |||
Output | Type | Open collector output: Can be switched between NPN/PNP and N.O./N.C. | ||
Number of Inputs | 1: OUT1 or 2: OUT1/OUT2*1 | |||
Functions | Assignable functions for OUT2: Error output/Judgment output 2/Interference prevention output (sync-output) | |||
Communication Functions | IO-Link: Specification v. 1.1 (1.0)/COM2 (38.4 kbps) | |||
Rating | Power voltage | 20 to 30 VDC, including Ripple (P-P) 10 % | ||
Current consumption | 0.35 A or less (power voltage at 20 V, excluding the output load) | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Materials | Main unit case/Dust cover: Polycarbonate; Button: POM; Display panel: Acrylic | |||
Weight | Approx. 40 g | |||
*1 Used with OUT2 or IN assigned to I/O line (white line or 2nd pin of M8 connector). |