Metal Passage Confirmation Sensor
TA series
Specs Metal Passage Confirmation Sensor TA series
Model |
TH-305 |
TH-310 |
TH-315 |
TH-320 |
|||
Image |
|
|
|
|
|||
Type |
Detecting minute metallic objects |
||||||
Minimum detectable object |
0.3 mm dia. x 0.5 mm |
0.3 mm dia. |
0.3 mm dia. |
||||
Detecting area |
5 mm |
10 mm |
15 mm |
20 mm |
|||
Environmental resistance |
Enclosure rating |
IP67 |
|||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Weight |
Approx. 55 g |
Approx. 60 g |
Approx. 170 g |
Approx. 210 g |
|||
*1 Data obtained with the amplifi er set at maximum sensitivity when target was travelling at 500 mm 19.69". |
Model |
TH-105 |
TH-107 |
TH-110 |
TH-515 |
TH-520 |
|||
Image |
|
|
|
|
|
|||
Type |
Detecting small metallic objects |
Detecting large metallic objects |
||||||
Minimum detectable object |
2.0 mm |
2.5 mm |
3.0 mm |
5.0 mm |
7.0 mm |
|||
Detecting area |
50 mm |
70 mm |
100 mm |
100 x 150 mm |
150 x 200 mm |
|||
Environmental resistance |
Enclosure rating |
IP67 |
||||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Weight |
Approx. 450 g |
Approx. 420 g |
Approx. 1.2 kg |
Approx. 1.3 kg |
Approx. 2.1 kg |
|||
*1 Data obtained with the amplifi er set at maximum sensitivity when target was travelling at 500 mm 19.69". |
Model |
TA-340U |
|||
Image |
|
|||
Sensitivity adjustment |
Sensitivity selector switch and fi ne-adjustment trimmer |
|||
Output |
Control output |
Solid-state |
100 mA (40 V max.)*1 |
|
Relay contact |
SPDT 250 VAC 2 A*2 |
|||
Control output |
1 ms |
|||
10 ms |
||||
OFF-delay time |
65 ms (contact output only) |
|||
Rating |
Power voltage |
110/120/220/240 VAC ±15 %, 50/60 Hz |
||
Power consumption |
5 VA max. |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Accessories |
Plastic screwdriver |
|||
Weight |
Approx. 330 g |
|||
*1 Both the solid-state and contact outputs of the amplifi er are one-shot signals; the signals turn on as the object enters the sensor head. NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP Output Converter. |