Three-wire self contained amplifier proximity sensors
EZ series
Specs Three-wire self contained amplifier proximity sensors EZ series
Model |
EZ-8M |
EZ-12M |
EZ-18M |
EZ-30M |
EZ-18T |
|||
Image |
|
|
|
|
|
|||
Type |
Shielded |
|||||||
Shape |
M8 |
M12 |
M18 |
M30 |
20 x 32 x 8 mm |
|||
Detecting distance |
1.5 mm 0.06" ±10% |
2.5 mm 0.10" ±10% |
5 mm 0.20" ±10% |
10 mm 0.39" ±10% |
5 mm 0.20" ±10% |
|||
Detectable object |
Ferrous metals (see Characteristics for nonferrous metals) |
|||||||
Standard target |
10 x 10 mm 0.39" x 0.39" |
12 x 12 mm 0.47" x 0.47" |
18 x 18 mm 0.71" x 0.71" |
30 x 30 mm 1.18" x 1.18" |
18 x 18 mm 0.71" x 0.71" |
|||
Hysteresis |
10% max. of detecting distance |
|||||||
Response frequency |
800 Hz |
600 Hz |
350 Hz |
250 Hz |
350 Hz |
|||
Operation mode |
N.O./N.C. |
|||||||
Temperature characteristics |
±10% max. of detecting distance at +23°C 73.4°F, within -25 to +70°C -13 to 158°F |
|||||||
Control output |
NPN open collector 100 mA max. (40 V max.), Residual voltage: 1 V max. |
|||||||
Cable length |
2 m 6.6' |
|||||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||||||
Current consumption |
13 mA or less |
|||||||
Environmental resistance |
Enclosure rating |
IP67 |
||||||
Ambient temperature |
-25 to +80 °C -13 to 176 °F (No freezing) |
|||||||
Relative humidity |
35 to 95 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
1,000 m/s2, 3 times in each of the X, Y, and Z directions |
||||||
Case material |
SUS303 |
Nickel-plated brass |
Aluminium die-cast |
|||||
Accessories |
Screw nut x 2, |
- |
||||||
Weight |
Approx. 50 g |
Approx. 65 g |
Approx. 130 g |
Approx. 235 g |
Approx. 55 g |