Three-wire self contained amplifier proximity sensors
EZ series
Main Unit, Shielded Type, M18, NPN EZ-18M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EZ-18M | |||
Type | Shielded | |||
Shape | M18 | |||
Detecting distance | 5 mm 0.20" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 18 x 18 mm 0.71" x 0.71" | |||
Hysteresis | 10% max. of detecting distance | |||
Response frequency | 350 Hz | |||
Operation mode | N.O./N.C. | |||
Temperature characteristics | ±10% max. of detecting distance at +23°C 73.4°F, within -25 to +70°C -13 to 158°F | |||
Control output | NPN open collector 100 mA max. (40 V max.), Residual voltage: 1 V max. | |||
Cable length | 2 m 6.6' | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 13 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Nickel-plated brass | |||
Accessories | Screw nut x 2, | |||
Weight | Approx. 130 g |