High-speed, High-Accuracy Digital Displacement Inductive Sensor

EX-V series

Catalogs View Catalog

Specs High-speed, High-Accuracy Digital Displacement Inductive Sensor EX-V series

Model

EX-305V*1

EX-110V*1

EX-416V*1

EX-422V*1

EX-614V*1

Image

Data Sheet (PDF)

Download

Download

Download

Download

Download

Type

Sensor head

Amplifier unit

NPN: EX-V01
PNP: EX-V01P

NPN: EX-V02
PNP: EX-V02P

NPN: EX-V05
PNP: EX-V05P

NPN: EX-V10
PNP: EX-V10P

NPN: EX-V64
PNP: EX-V64P

Shape

ø5.4 x 18 mm
ø0.21" x 0.71" Cylindrical

M10 x 18 mm
0.71" Threaded

ø14.5 x 20 mm
ø0.57" x 0.79" Cylindrical, threaded

ø22 x 35 mm
ø0.87" x 1.38" Cylindrical, threaded

14 x 30 x 4.8 mm
0.55" x 1.18" x 0.19" Thin profile

Measuring range

0 to 1 mm 0 to 0.04"

0 to 2 mm 0 to 0.08"

0 to 5 mm 0 to 0.20"

0 to 10 mm 0 to 0.39"

0 to 4 mm 0 to 0.16"

Display range

-19,999 to +19,999

Linearity

±0.3% of F.S.

Resolution (No. of averaging
measurements: 64)

0.4 μm

1 μm

2 μm

1 μm

Sampling rate

40,000 samplings max./sec. *2

Display speed

20 times/sec.

Display power

7-segment 2-color LED

Over-range alarm

±FFFF is displayed.

Control input

NPN open-collector or non-voltage contact (Timing input, Reset input, Auto-zero input, Comparator output disable input, Synchronous input, External setting input)/PNP: Applied voltage; 10 to 30 V

Control output

Setting method

Upper/lower 2-level setting x 4 patterns (selectable)

Signal

NPN open-collector (HIGH, GO and LOW): 100 mA max. (40 V max.)
PNP open-collector (HIGH, GO and LOW): 100 mA max. (30 V max.)

Response time

0.075 ms (at maximum speed)

OFF-delay time

60 ms

Strobe output

NPN: 100 mA max. (40 V max.)/PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.O.)

Alarm output

NPN: 100 mA max. (40 V max.)/PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.C.)

Analog output voltage

Output voltage

±5V

Impedance

100 Ω

Response time

0.075 ms (at maximum speed)

Temperature characteristics

0.07% of F.S./°C *3

Major functions

FLL, digital filter, auto zero, offset, calculation, measurement mode (15 types), judgment value memory (4 sets), decimal point shift, display digit changing, display of various errors, etc.

Rating

Power voltage

24 VDC ±10%, Ripple (P-P): 10% max.

Current consumption

240 mA max.

Environmental resistance

Ambient temperature

-10 to +60 °C 14 to 140 °F, No freezing

Relative humidity

35 to 85%, No condensation

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 45 g (including 3 m 9.8' cable)

Approx. 55 g (including 3 m 9.8' cable)

Approx. 75 g (including 3 m 9.8' cable)

Approx. 200 g (including 3 m 9.8' cable)

Approx. 60 g (including 3 m 9.8' cable)

*1 The above data was obtained using an iron target (S45C, SS400, t=1 mm 0.04"). When measuring aluminum, copper, or stainless steel targets, refer to the linear characteristics for these materials.
*2 When the digital filter function is used, the sampling rate is 20,000 sampling/sec.
*3 When the distance between the sensor head and the target is within 50% of the measuring range.

Back to top