Inductive Gauging Sensor
EX-200 series
Recommended Replaceable Products: High-speed, High-Accuracy Digital Displacement Inductive Sensor - EX-V series
Contact Us: 1-888-539-3623 Inquiry form
Inductive Gauging Sensor EX-200 series
The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets.
Features
- Linearity of ± 1% of F.S.
- High response speed of up to 18 kHz
- Resolution of 0.04% of F.S.
- Sensor head housing IP-67 rated
RECOMMENDED
Latest Technology
High-speed Sub-micron Displacement Sensor with 40,000 Samples/sec.
- High-speed sampling : 40,000 samples/second
- High resolution & accuracy due to FLL circuit
- Automatic Bottom-dead-center measurement mode
- Automatic Vibration measurement mode
- Automatic Gap measurement mode
- 2 color LED digital display for easy setup
- Environmental resistant IP-67 sensor head